Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Resistors for Span and Temperature Compensation of Strain Gage Bridges

TEMPERATURE COMPENSATION AND SPAN RESISTORS

Span Compensation Resistors for Strain Gage Bridges | TEMPERATURE COMPENSATION AND SPAN RESISTORS

Span Compensation Resistors for Strain Gage Bridges

See All Models Below

  • Encapuslated or Open Face Models
  • Made From High Accuracy Nickel Foil
  • Used for Temperature and Span Compensation
  • Sold in Packages of 5 Resistors
Strain Gages, Accessories and Instrumentation - View related products

Description



SPECIFICATIONS
Foil Measuring Grid: Nickel foil 5 microns thick
Carrier: Polyimide
Substrate Thickness: 20 microns
Cover Thickness: 25 microns
Tolerance in .: ±1 Ω Temp Coefficient of Resistance: 0.6%/°C (0.34%/°F)
Temperature Range: 0 to 100°C (32 to 212°F)
(Specify Model Number)
Part Number/Desc.
Qty
Description
(PRICE PER PKG OF 5)
SGN-4/12
Consult Sales  
Availability: 
 
 
package of five 12-ohm nickel modulus resistors
SGN-4/14
Consult Sales  
Availability: 
 
 
package of five 14-ohm nickel modulus resistors
SGN-5/20
Consult Sales  
Availability: 
 
 
package of five 20-ohm nickel modulus resistors
SGN-5/22
Consult Sales  
Availability: 
 
 
package of five 22-ohm nickel modulus resistors
SGN-5/34
Consult Sales  
Availability: 
 
 
package of five 34-ohm nickel modulus resistors
SGN-5/38
Consult Sales  
Availability: 
 
 
package of five 38-ohm nickel modulus resistors
SGN-4/38
Consult Sales  
Availability: 
 
 
package of five 38-ohm nickel modulus resistors
SGN-4/40
Consult Sales  
Availability: 
 
 
package of five 40-ohm nickel modulus resistors
SGN-4/42
Consult Sales  
Availability: 
 
 
package of five 42-ohm nickel modulus resistors
SGB-4/28
Consult Sales  
Availability: 
 
 
package of five 28-ohm balco modulus resistors
SGB-4/30
Consult Sales  
Availability: 
 
 
package of five 30-ohm balco modulus resistors
SGB-4/32
Consult Sales  
Availability: 
 
 
package of five 32-ohm balco modulus resistors
SGB-4/88
Consult Sales  
Availability: 
 
 
package of five 88-ohm balco modulus resistors
SGB-4/90
Consult Sales  
Availability: 
 
 
package of five 90-ohm balco modulus resistors
SGB-4/92
Consult Sales  
Availability: 
 
 
package of five 92-ohm balco modulus resistors
† All prices on this site are shown in Thai Baht.
Note: Consult .pdf file for dimensions.
We noticed you are from the US. Visit your local site for regional offers and live support.