Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Stripp Heaters 2 Terminals Centered

ST Series

Stripp Heaters 2 Terminals Centered | ST Series

Stripp Heaters 2 Terminals Centered

THB7,040.00 ST-1003/120V

CE
  • 1 1 /2 " (3.8 cm) Wide
  • Rugged, Reliable, Premium Quality
  • 350 to 1000 Watt
  • U.L. Component Recognized and C.S.A. Certified

Description

OMEGALUX™ “ST” series strip heaters are used in applications for convection air heating and clamp on installations. Typical applications would involve clamping them to metal surfaces such as platens, outer surfaces of large vats tanks and heating ducts. Two important factors must be considered when selecting a strip heater:

1. The proper sheath material for resisting any rusting and oxidizing inherent in the process or environment and for withstanding the sheath temperature required.

Standard sheath materials are rust resisting iron, chrome steel and Incoloy (NS Series only). Stainless steel and Monel sheaths are available at an additional charge.

2. The watt density of the element, or watts per square inch of heated area. This should be low for heating asphalt, molasses and other thick substances with low heat transferability; it can be higher for heating air, metals and other heat-conducting materials. (See appropriate curves for determining allowable watt densities.)

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.



Dimensions-Inches (cm) Watts W/In2 Model No. Wt.
Lb (kg)
A B D
10 1/2 (27)9 1/2 (24)9 (23)35015ST-1003/*.75 (.34)
12 (30)11 (28)10 1/2 (27)50017ST-1205/*.88 (.39)
15 1/4 (39)14 1/4 (36)13 3/4 (35)50012ST-1505/*1.13 (.51)
17 7/8 (45)16 7/8 (43)16 3/4 (43)75015ST-1807/*1.38 (.63)
23 3/4 (60)22 3/4 (58)22 1/4 (57)100014ST-2401/*1.81 (.82)
/* Designate voltage, i.e.; insert 120V for 120 Vac or 240V for Vac.
Additional strip heater models available in other widths and configurations. Contact OMEGALUX.
† To determine maximum allowable wall density, see Figures C-8 or C-9.
(Specify Model Number)
Part Number/Desc.
Qty
Description
ST-1003/120V
THB7,040.00
Availability: 7 weeks
 
Strip heater, 350 W, 120 V, two centered terminals
ST-1003/240V
Consult Sales  
Availability: 
 
 
Strip heater, 350 W, 240 V, two centered terminals
ST-1205/240V
THB7,195.00
Availability: 7 weeks
 
Strip heater, 500 W, 240 V, two centered terminals
ST-1205/120V
THB7,195.00
Availability: 7 weeks
 
Strip heater, 500 W, 120 V, two centered terminals
ST-1505/120V
THB7,610.00
Availability: 7 weeks
 
Strip heater, 500 W, 120 V, two centered terminals
ST-1505/240V
THB7,610.00
Availability: 7 weeks
 
Strip heater, 500 W, 240 V, two centered terminals
ST-1807/120V
THB8,290.00
Availability: 7 weeks
 
Strip heater, 750 W, 120 V, two centered terminals
ST-1807/240V
Consult Sales  
Availability: 
 
 
Strip heater, 750 W, 240 V, two centered terminals
ST-2401/120V
THB9,075.00
Availability: 7 weeks
 
Strip heater, 1000 W, 120 V, two centered terminals
ST-2401/240V
Consult Sales  
Availability: 
 
 
Strip heater, 1000 W, 240 V, two centered terminals
† All prices on this site are shown in Thai Baht.
Ordering Example: (1) ST-1807/120V 120 Vac, strip heater with two centered terminals, THB8,290.00
We noticed you are from the US. Visit your local site for regional offers and live support.