Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Immersion Heaters for Small Tank Applications

TMW-2

Immersion Heaters for Small Tank Applications | TMW-2

Immersion Heaters for Small Tank Applications

See All Models Below

  • 1 1 /4 " NPT Brass Screw Plug
  • Copper Sheath Element
  • 64 - 86 W/In2
  • 750 - 5,000 Watts
  • 120 and 240 Volt, Single Phase
  • Without Terminal Cover
  • Without Thermowell
  • APPLICATION • Clean Water Heating

Description

SPECIFICATIONS
Wattage: 750 to 5,000 watts
Power: 120 or 240 Vac
Watt Density: 64 - 86 W/in2
Sheath Material: Type TMW has a high watt density copper sheath, ideal for water heating applications.
Screw Plug: Type TMW has a 1 1/4"brass screw plug.
(Specify Model Number)
Part Number/Desc.
Qty
Description
TMW-207A/120V
THB11,510.00
Availability: 7 weeks
 
Clean water immersion heater,120 volt, single phase,750 watts
TMW-207A/240V
THB11,510.00
Availability: 7 weeks
 
Clean water immersion heater,240 volt, single phase,750 watts
TMW-210A/120V
THB12,060.00
Availability: 7 weeks
 
Clean water immersion heater,120 volt, single phase,1000 watts
TMW-210A/240V
THB12,060.00
Availability: 7 weeks
 
Clean water immersion heater,240 volt, single phase,1000 watts
TMW-212A/120V
THB13,310.00
Availability: 7 weeks
 
Clean water immersion heater,120 volt, single phase,1250 watts
TMW-212A/240V
THB13,310.00
Availability: 7 weeks
 
Clean water immersion heater,240 volt, single phase,1250 watts
TMW-215A/120V
THB13,910.00
Availability: 7 weeks
 
Clean water immersion heater,120 volt, single phase,1500 watts
TMW-215A/240V
THB13,910.00
Availability: 7 weeks
 
Clean water immersion heater,240 volt, single phase,1500 watts
TMW-220A/120V
THB18,800.00
Availability: 7 weeks
 
Clean water immersion heater,120 volt, single phase,2000 watts
TMW-220A/240V
THB18,205.00
Availability: 7 weeks
 
Clean water immersion heater,240 volt, single phase,2000 watts
TMW-225A/240V
THB19,950.00
Availability: 7 weeks
 
Clean water immersion heater,240 volt, single phase,2500 watts
TMW-230A/240V
THB22,780.00
Availability: 7 weeks
 
Clean water immersion heater,240 volt, single phase,3000 watts
TMW-240A/240V
THB25,165.00
Availability: 7 weeks
 
Clean water immersion heater,240 volt, single phase,4000 watts
TMW-250A/240V
THB28,000.00
Availability: 7 weeks
 
Clean water immersion heater,240 volt, single phase,5000 watts
† All prices on this site are shown in Thai Baht.
Ordering Example: (1) TMW-212A/120V Clean water immersion heater,120volt, single phase, 1250 watt, THB13,310.00
We noticed you are from the US. Visit your local site for regional offers and live support.