Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Round Cross-Section, 20 Watts/Square Inch,0.475 Inch (12.07 mm)Diameter, 300 - 3000 Watts

TRSC Style

Tubular Heater  | TRSC Style

Tubular Heater

See All Models Below

  • Steel Sheath
  • 1000 to 5000 Watts
  • 120, 240 and 480 Volt
  • 20 - 22 W/In2
  • 399°C (750°F) Max. Sheath Temp.
Tubular Heaters - View related products

Description

APPLICATIONS
Versatile tubular elements can be designed for use in most applications. See guidelines in the Tubular Heater Overview section.

ADVANTAGES The metal sheath isolates and protects the resistor wire from the environment. At the same time it maximizes heat transfer capability to the work. Tubular elements can be bent to put the heat where it works best.

FEATURES
Type 4 Terminals: Standard. Integral parts of the element are of high strength to resist bending during tightening of the wiring connections. Type 4 is threaded extension of the cold pin. See terminal detail drawing in the Tubular Heater Overview section.

Work Temperatures: See Tubular Heater Overview section.

Bending: Customer’s minimum inside bending radius is 3.8 cm (11/2"). See bending requirements in the Tubular Heater Overview section. If element is to be bent, specify “Must be Annealed.”



Watts Volts W/In2 Dimensions cm (") Steel Sheath
Model No.
Weight
kg (lb)
Sheath A Heated B
TRSC — 20 W/In2
166724020178 (70)138 (543/8)TRSC-7085/240V0.8 (1.8)
222524020234 (92)193 (76)TRSC-9285/240V1.0 (2.3)
222548020234 (92)193 (76)TRSC-9285/480V1.0 (2.3)
277824020274 (108)235 (923/8)TRSC-10885/240V1.5 (3.3)
TRSC — 22 W/In2
100012022102 (40)71 (28 1/8)TRSC-4065/120V0.5 (1)
100024022102 (40)71 (28 1/8)TRSC-4065/240V0.5 (1)
100048022102 (40)71 (28 1/8)TRSC-4065/480V0.5 (1)
125012022111 (43 9/16)790 (31 11/16)TRSC-4365/120V0.5 (1)
125024022111 (43 9/16)790 (31 11/16)TRSC-4365/240V0.5 (1)
125048022111 (43 9/16)790 (31 11/16)TRSC-4365/480V0.5 (1)
130012022117 (46)87 (34 1/8)TRSC-4665/120V0.5 (1)
130024022117 (46)87 (34 1/8)TRSC-4665/240V0.5 (1)
130048022117 (46)87 (34 1/8)TRSC-4665/480V0.5 (1)
135012022122 (48)92 (36 1/8)TRSC-4865/120V0.7 (1.5)
135024022122 (48)92 (36 1/8)TRSC-4865/240V0.7 (1.5)
135048022122 (48)92 (36 1/8)TRSC-4865/480V0.7 (1.5)
140012022127 (50)97 (38 1/8)TRSC-5065/120V0.7 (1.5)
140024022127 (50)97 (38 1/8)TRSC-5065/240V0.7 (1.5)
140048022127 (50)97 (38 1/8)TRSC-5065/480V0.7 (1.5)
145012022132 (52)102 (40 1/8)TRSC-5265/120V0.7 (1.5)
145024022132 (52)102 (40 1/8)TRSC-5265/240V0.7 (1.5)
145048022132 (52)102 (40 1/8)TRSC-5265/480V0.7 (1.5)
150012022138 (54 1/4)108 (42 3/8)TRSC-5465/120V0.7 (1.6)
150024022138 (54 1/4)108 (42 3/8)TRSC-5465/240V0.7 (1.6)
150048022138 (54 1/4)108 (42 3/8)TRSC-5465/480V0.7 (1.6)
167012022147 (58)117 (46 1/8)TRSC-5865/120V0.7 (1.6)
167024022147 (58)117 (46 1/8)TRSC-5865/240V0.7 (1.6)
167048022147 (58)117 (46 1/8)TRSC-5865/480V0.7 (1.6)
175012022152 (60)122 (48 1/8)TRSC-6065/120V0.7 (1.6)
175024022152 (60)122 (48 1/8)TRSC-6065/240V0.7 (1.6)
175048022152 (60)122 (48 1/8)TRSC-6065/480V0.7 (1.6)
187512022168 (66)130 (51 1/8)TRSC-6665/120V0.8 (1.7)
187524022168 (66)130 (51 1/8)TRSC-6665/240V0.8 (1.7)
187548022168 (66)130 (51 1/8)TRSC-6665/480V0.8 (1.7)
200012022178 (70)148 (58 1/8)TRSC-7065/120V0.8 (1.7)
200024022178 (70)148 (58 1/8)TRSC-7065/240V0.8 (1.7)
200048022178 (70)148 (58 1/8)TRSC-7065/480V0.8 (1.7)
212012022188 (74)158 (621/8)TRSC-7465/120V0.8 (1.8)
212024022188 (74)158 (621/8)TRSC-7465/240V0.8 (1.8)
212048022188 (74)158 (621/8)TRSC-7465/480V0.8 (1.8)
225012022198 (78)168 (661/8)TRSC-7865/120V0.9 (1.9)
225024022198 (78)168 (661/8)TRSC-7865/240V0.9 (1.9)
225048022198 (78)168 (661/8)TRSC-7865/480V0.9 (1.9)
238012022208 (82)178 (701/8)TRSC-8265/120V1.0 (2)
238024022208 (82)178 (701/8)TRSC-8265/240V1.0 (2)
238048022208 (82)178 (701/8)TRSC-8265/480V1.0 (2)
250012022216 (85)186 (731/8)TRSC-8565/120V1.0 (2)
250024022216 (85)186 (731/8)TRSC-8565/240V1.0 (2)
250048022216 (85)186 (731/8)TRSC-8565/480V1.0 (2)
262012022229 (90)198 (781/8)TRSC-9065/120V1.0 (2.2)
262024022229 (90)198 (781/8)TRSC-9065/240V1.0 (2.2)
262048022229 (90)198 (781/8)TRSC-9065/480V1.0 (2.2)
275012022239 (94)209 (821/8)TRSC-9465/120V1.1 (2.4)
275024022239 (94)209 (821/8)TRSC-9465/240V1.1 (2.4)
275048022239 (94)209 (821/8)TRSC-9465/480V1.1 (2.4)
288012022249 (98)219 (861/8)TRSC-9865/120V1.1 (2.4)
288024022249 (98)219 (861/8)TRSC-9865/240V1.1 (2.4)
288048022249 (98)219 (861/8)TRSC-9865/480V1.1 (2.4)
300024022254 (100)224 (881/8)TRSC-10665/240V1.1 (2.5)
300048022254 (100)224 (881/8)TRSC-10665/480V1.1 (2.5)
312024022269 (106)239 (941/8)TRSC-10665/240V1.1 (2.5)
312048022269 (106)239 (941/8)TRSC-10665/480V1.1 (2.5)
333424022274 (108)244 (961/8)TRSC-10865/240V1.1 (2.5)
333448022274 (108)244 (961/8)TRSC-10865/480V1.1 (2.5)
250024022300 (118)270 (1061/8)TRSC-11865/240V1.2 (2.6)
416724022340 (134)310 (1221/8)TRSC-13465/240V1.2 (2.6)
500024022406 (160)376 (1481/8)TRSC-16065/240V1.2 (2.6)


Not all combinations may be vaild in th "Part Number Builder". Please review the spec sheet for all possible valid part numbers.
(Specify Model Number)
Part Number/Desc.
Qty
Description
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
TRSC-7085/240V
Consult Sales  
Availability: 
 
 
Heater, 1667 W, 240 V, 20 W/In2
TRSC-4065/120V
Consult Sales  
Availability: 
 
 
Heater, 1000 W, 120 V, 22 W/In2
TRSC-4365/240V
Consult Sales  
Availability: 
 
 
Heater, 1250 W, 240 V, 22 W/In2
TRSC-4865/480V
Consult Sales  
Availability: 
 
 
Heater, 1350 W, 480 V, 22 W/In2
TRSC-9065/120V
Consult Sales  
Availability: 
 
 
Heater, 2620 W, 120 V, 22 W/In2

Order By Part Number

Part Number
Qty
Part Number
Qty


All prices on this site are shown in Thai Baht.
Note: If element is to be bent, specify “must be annealed.”

Option Descriptions:


(1) Sheath A Dim select from:
40 for 40 in.
43 for 43 9/16 in.
46 for 46 in.
48 for 48 in.
50 for 50 in.
52 for 52 in.
54 for 54 1/4 in.
58 for 58 in.
60 for 60 in.
66 for 66 in.
70 for 70 in.
74 for 74 in.
78 for 78 in.
82 for 82 in.
85 for 85 in.
90 for 90 in.
92 for 92 in.
94 for 94 in.
98 for 98 in.
100 for 100 in.
106 for 106 in.
108 for 108 in.
118 for 118 in.
134 for 134 in.
160 for 160 in.

(2) W/In2 select from:
85 for 20 W/In2
65 for 22 W/In2

(3) Voltage select from:
120V for 120 V
240V for 240 V
480V for 480 V
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.