Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Round Cross-Section, 0.475 Inch Diameter , 304 or 316 Stainless Steel Sheath, 1 kW TO 5 kW  - Discontinued

TRSSH and TRSSN Style

Tubular Heater | TRSSH and TRSSN Style

Tubular Heater

See All Models Below

  • Stainless Steel Sheath (type 304 and 316)
  • 1,000 - 5000 Watts
  • 240 and 480 Volt
  • 23 W/In2 (type TRSSH)
  • 46 W/In2 (type TRSSN)
  • 1200°F Max. Sheath Temp.
Tubular Heaters - View related products

Description

The TRSSH series has been discontinued. Please contact our Temperature Engineering department for a viable replacement.

APPLICATIONS
Versatile tubular elements can be designed for use in most applications. See guidelines in the Tubular Heater Overview section.

ADVANTAGES
The metal sheath isolates and protects the resistor wire from the environment. At the same time it maximizes heat transfer capability to the work. Tubular elements can be bent to put the heat where it works best.

FEATURES
Type 4 Terminals: Standard. Integral parts of the element are of high strength to resist bending during tightening of the wiring connections. Type 4 is threaded extension of the cold pin. See terminal detail drawing in the Tubular Heater Overview section. Work Temperatures: See Tubular Heater Overview section. Bending: Customer’s minimum inside bending radius is 11/2". See bending requirements in the Tubular Heater Overview section.
(Specify Model Number)
Part Number/Desc.
Qty
Description
TRSSH-4065/240V
Consult Sales  
Availability: 
 
 
23 w/sq in, 1000 Watts, 240 Vac, Sheath A length: 40 inches 102 cm, Heated length B: 28 inches 71 cm
TRSSH-5465/240
Consult Sales  
Availability: 
 
 
23 w/sq in, 1500 Watts, 240 Vac, Sheath A length: 54 1/4 inches 138 cm, Heated length B: 42 1/4 inches 107 cm
TRSSH-7065/240V
Consult Sales  
Availability: 
 
 
23 w/sq in, 2000 Watts, 240 Vac, Sheath A length: 70 inches 178 cm, Heated length B: 58 inches 147 cm
TRSSH-10065/240
Consult Sales  
Availability: 
 
 
23 w/sq in, 3000 Watts, 480 Vac, Sheath A length: 100 inches 254 cm, Heated length B: 88 inches 224 cm

Order By Part Number

Part Number
Qty
Part Number
Qty


† All prices on this site are shown in Thai Baht.
We noticed you are from the US. Visit your local site for regional offers and live support.