Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Round Cross-Section, 0.475 Inch Diameter, 304 Stainless Steel Sheath, 1 kW To 7.5 kW, 50 Watts/Square Inch  - Discontinued

TRSS Style

Tubular Heater | TRSS Style

Tubular Heater

See All Models Below

  • Stainless Steel Sheath (type 304)
  • 1000 - 7500 Watts
  • 120, 208, 240, 277 and 480 Volt
  • 50 W/In2
  • 1200°F Max. Sheath Temp.
Tubular Heaters - View related products

Description

The TRSS series has been discontinued. Please contact our Temperature Engineering department for a viable replacement.

APPLICATIONS
Versatile tubular elements can be designed for use in most applications. See guidelines in the Tubular Heater Overview section.

ADVANTAGES The metal sheath isolates and protects the resistor wire from the environment. At the same time it maximizes heat transfer capability to the work. Tubular elements can be bent to put the heat where it works best.

FEATURES Type 4 Terminals: Integral parts of the element are of high strength to resist bending during tightening of the wiring connections. Type 4 is threaded extension of the cold pin. See terminal detail drawing in the Tubular Heater Overview section. Work Temperatures: See Tubular Heater Overview section. Bending: Customer’s minimum inside bending radius is 1½". See bending requirements in the Tubular Heater Overview section.
(Specify Model Number)
Part Number/Desc.
Qty
Description
TRSS-2845/240V
Consult Sales  
Availability: 
 
 
1500 Watts,240 Vac, Sheath A: 28 inches 71cm, Heated B: 21 1/8 inches 54 cm
TRSS-5465/240V
Consult Sales  
Availability: 
 
 
3000 Watts, 240 Vac, Sheath A:54 inches 138 cm, Heated B: 42 inches 108 cm

Order By Part Number

Part Number
Qty
Part Number
Qty


† All prices on this site are shown in Thai Baht.

Option Descriptions:


(1) Wattage and Sheath A Length select from:
2045 for 1000 Watts 20 inches 51 cm
2345 for 1250 Watts 23 inches 58 cm
2845 for 1500 Watts 28 inches 71 cm
4065 for 2000 Watts 40 inches 102 cm
4365 for 2500 Watts 43 1/2 inches 110 cm
5465 for 3000 Watts 54 1/4 inches 138 cm
7065 for 4000 Watts 70 inches 178 cm
8565 for 5000 Watts 85 inches 216cm
10065 for 6000 Watts 100 inches 254 cm
11265 for 7500 Watts 112 inches 254 cm

(2) Voltage select from:
/120V for 120 Vac
/240V for 240 Vac
/480V for 480 Vac
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.