Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Tubular Heater Round Cross Section, 0.475 Inch Diameter, 750°F Max Sheath Temperature, 300 - 3000 Watts  - Discontinued

TRS and TRSCD Style

Tubular Heater | TRS and TRSCD Style

Tubular Heater

See All Models Below

  • Steel Sheath
  • 300 to 3000 Watts
  • 120, 240 and 480 Volt
  • 20 W/In2 (Type TRS)
  • 14 and 15 W/In2 Type TRSCD)
  • 399°C (750°F) Max. Sheath Temp.
Tubular Heaters - View related products

Description

The TRS and TRSCD series have been discontinued. Please contact our Temperature Engineering department for a viable replacement.

APPLICATIONS
Versatile tubular elements can be designed for use in most applications. See guidelines in the Tubular Heater Overview section.

ADVANTAGES The metal sheath isolates and protects the resistor wire from the environment. At the same time it maximizes heat transfer capability to the work. Tubular elements can be bent to put the heat where it works best.

FEATURES
Type 4 Terminals: Standard. Integral parts of the element are of high strength to resist bending during tightening of the wiring connections. Type 4 is threaded extension of the cold pin. See terminal detail drawing in the Tubular Heater Overview section.

Work Temperatures: See Tubular Heater Overview section.

Bending: Customer’s minimum inside bending radius is 3.8 cm (11/2"). See bending requirements in the Tubular Heater Overview section. If element is to be bent, specify “Must be Annealed”.


1.2 cm (0.475") DIAMETER ROUND CROSS-SECTION



Watts Volts W/In2 Dimensions cm (") Steel Sheath
Model No.
Weight
kg (lb)
Sheath A Heated B
TRS — 20 W/In2
3001202041 (16)23 (91/8)TRS-1645/120V0.2 (0.5)
3501202046 (18)28 (11 1/8)TRS-1845/120V0.2 (0.5)
4251202051 (20)33 (13 1/8)TRS-2045/120V0.2 (0.5)
5001202058 (23)41 (16 1/8)TRS-2345/120V0.2 (0.5)
5002402058 (23)41 (16 1/8)TRS-2345/240V0.2 (0.5)
5751202064 (25)46 (18 1/8)TRS-2545/120V0.2 (0.5)
5752402064 (25)46 (18 1/8)TRS-2545/240V0.2 (0.5)
6001202069 (27)51 (20 1/8)TRS-2745/120V0.2 (0.5)
6002402069 (27)51 (20 1/8)TRS-2745/240V0.2 (0.5)
7501202071 (28)54 (21 1/8)TRS-2845/120V0.5 (1)
7502082071 (28)54 (21 1/8)TRS-2845/208V0.5 (1)
7502402071 (28)54 (21 1/8)TRS-2845/240V0.5 (1)
7751202076 (30)59 (23 1/8)TRS-3045/120V0.5 (1)
7752402076 (30)59 (23 1/8)TRS-3045/240V0.5 (1)
8001202081 (32)64 (25 1/8)TRS-3245/120V0.5 (1)
8002402081 (32)64 (25 1/8)TRS-3245/240V0.5 (1)
8501202086 (34)69 (27 1/8)TRS-3445/120V0.5 (1)
8502402086 (34)69 (27 1/8)TRS-3445/240V0.5 (1)
9001202091 (36)74 (29 1/8)TRS-3645/120V0.5 (1)
9002402091 (36)74 (29 1/8)TRS-3645/240V0.5 (1)
9501202097 (38)79 (31 1/8)TRS-3845/120V0.5 (1)
9502402097 (38)79 (31 1/8)TRS-3845/240V0.5 (1)
TRSCD — 15 W/In2
100024015137 (54)108 (42 3/8)TRSCD-5465/240V0.8 (1.8)
133424015178 (70)148 (58 1/8)TRSCD-7065/240V0.8 (1.8)
166724015216 (85)186 (73 1/8)TRSCD-8565/240V1.0 (2.3)
200024015254 (100)224 (88 1/8)TRSCD-10065/240V1.5 (3.3)
200048015254 (100)224 (88 1/8)TRSCD-10065/480V1.5 (3.3)
250024015300 (118)270(106 1/8)TRSCD-11865/240V1.5 (3.3)
300024015356 (140)325 (128 1/TRSCD-14065/240V2.0 (4.3)
TRSCD — 14 W/In2
111524014178 (70)138 (54 3/8)TRSCD-7085/240V0.8 (1.8)
139024014233(91 3/4)193 (76)TRSCD-9285/240V1.0 (2.3)


0.8 cm (0.315") DIAMETER ROUND CROSS-SECTION


Watts Volts W/In2 Dimensions cm (") Steel Sheath
Model No.
Weight
kg (lb)
Sheath A Heated B
2001202041 (16)23 (9 1/4)TRS-1648/120V0.2 (0.4)
2751202051 (20)34 (13 1/4)TRS-2048/120V0.2 (0.4)
4501202071 (28)54 (21 1/4)TRS-2848/120V0.2 (0.4)
4502402071 (28)54 (21 1/4)TRS-2848/240V0.2 (0.4)
5251202081 (32)64 (25 1/4)TRS-3248/120V0.4 (0.8)
5252402081 (32)64 (25 1/4)TRS-3248/240V0.4 (0.8)
6001202091 (36)74 (29 1/4)TRS-3648/120V0.4 (0.8)
6002402091 (36)74 (29 1/4)TRS-3648/240V0.4 (0.8)
70012020102 (40)84 (33 1/4)TRS-4048/120V0.5 (1)
70024020102 (40)84 (33 1/4)TRS-4048/240V0.5 (1)
82512020117 (46)100 (39 1/4)TRS-4648/120V0.5 (1)
82524020117 (46)100 (39 1/4)TRS-4648/240V0.5 (1)
82548020117 (46)100 (39 1/4)TRS-4648/480V0.5 (1)
95012020132 (52)115 (45 1/4)TRS-5248/120V0.6 (1.3)
95024020132 (52)115 (45 1/4)TRS-5248/240V0.6 (1.3)
95048020132 (52)115 (45 1/4)TRS-5248/480V0.6 (1.3)
107512020147 (58)130 (51 1/4)TRS-5848/120V0.6 (1.3)
107524020147 (58)130 (51 1/4)TRS-5848/240V0.6 (1.3)
107548020147 (58)130 (51 1/4)TRS-5848/480V0.6 (1.3)
120012020163 (64)145 (57 1/4)TRS-6448/120V0.6 (1.3)
120024020163 (64)145 (57 1/4)TRS-6448/240V0.6 (1.3)
120048020163 (64)145 (57 1/4)TRS-6448/480V0.6 (1.3)
132512020178 (70)161 (63 1/4)TRS-7048/120V0.6 (1.3)
132524020178 (70)161 (63 1/4)TRS-7048/240V0.6 (1.3)
132548020178 (70)161 (63 1/4)TRS-7048/480V0.6 (1.3)
145012020193 (76)176 (69 1/4)TRS-7648/120V0.6 (1.3)
145024020193 (76)176 (69 1/4)TRS-7648/240V0.6 (1.3)
145048020193 (76)176 (69 1/4)TRS-7648/480V0.6 (1.3)
157512020208 (82)191 (75 1/4)TRS-8248/120V0.8 (1.8)
157524020208 (82)191 (75 1/4)TRS-8248/240V0.8 (1.8)
157548020208 (82)191 (75 1/4)TRS-8248/480V0.8 (1.8)
170012020224 (88)206 (81 1/4)TRS-8848/120V0.8 (1.8)
170024020224 (88)206 (81 1/4)TRS-8848/240V0.8 (1.8)
170048020224 (88)206 (81 1/4)TRS-8848/480V0.8 (1.8)
182512020239 (94)222 (87 1/4)TRS-9448/120V0.8 (1.8)
182524020239 (94)222 (87 1/4)TRS-9448/240V0.8 (1.8)
182548020239 (94)222 (87 1/4)TRS-9448/480V0.8 (1.8)
192512020254 (100)232 (93 1/4)TRS-10048/120V1.1 (2.5)
192524020254 (100)232 (93 1/4)TRS-10048/240V1.1 (2.5)
192548020254 (100)232 (93 1/4)TRS-10048/480V1.1 (2.5)
202524020269 (106)252 (99 1/4)TRS-10648/240V1.1 (2.5)
202548020269 (106)252 (99 1/4)TRS-10648/480V1.1 (2.5)
217524020284 (112)267 (105 1/4)TRS-11248/240V1.1 (2.5)
217548020284 (112)267 (105 1/4)TRS-11248/480V1.1 (2.5)


Not all combinations may be vaild in the "Part Number Builder".
Please review the spec sheet for all possible valid part numbers.
(Specify Model Number)
Part Number/Desc.
Qty
Description
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
TRS-2745/120V
Consult Sales  
Availability: 
 
 
Heater, 600 W, 120 V, 20 W/In2
TRS-3045/120V
Consult Sales  
Availability: 
 
 
Heater, 775 W, 120 V, 20 W/In2
TRS-3445/120V
Consult Sales  
Availability: 
 
 
Heater, 850 W, 120 V, 20 W/In2

Order By Part Number

Part Number
Qty
Part Number
Qty


† All prices on this site are shown in Thai Baht.
Note: If element is to be bent, specify “must be annealed.”

Option Descriptions:


(1) Style select from:
TRS for TRS Style
TRSCD for TRSCD Style

(2) Sheath A Dim select from:
16 for 16 in.
18 for 18 in.
20 for 20 in.
23 for 23 in.
25 for 25 in.
27 for 27 in.
28 for 28 in.
30 for 30 in.
32 for 32 in.
34 for 34 in.
36 for 36 in.
38 for 38 in.
40 for 40 in.
46 for 46 in.
52 for 52 in.
54 for 54 in.
58 for 58 in.
64 for 64 in.
70 for 70 in.
70 for 70 in.
76 for 76 in.
82 for 82 in.
85 for 85 in.
88 for 88 in.
94 for 94 in.
100 for 100 in.
106 for 106 in.
112 for 112 in.
118 for 118 in.
140 for 140 in.

(3) Code in Part Number select from:
45 for code 45
65 for code 65
48 for code 48

(4) Voltage select from:
120V for 120 V
240V for 240 V
480V for 480 V
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.