Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

OMEGAFLEX™ Unreinforced Polyurethane Ester Tubing

TYUS

OMEGAFLEX™ Unreinforced Polyurethane Ester Tubing | TYUS

OMEGAFLEX™ Unreinforced Polyurethane Ester Tubing

See All Models Below

  • Outside Diameters as Small as 1/8 Inch
  • Inside Diameters as Small as 1/16 Inch

Description

1/16" to 1/4" ID TUBING – POLYURETHANE ESTER TUBING
Model No.OD
(in)
ID
(in)
Std.
Length (ft)
Wall
(in)
Working psi
@ 21°C/70°F
Weight/100'
kg(lb)
TYUS-18116-1001/81/161001/321340.2 (0.5)
TYUS-31618-1003/161/81001/32720.4 (0.9)
TYUS-31618-5003/161/85001/32720.4 (0.9)
TYUS-1418-1001/41/81001/161330.9 (2)
TYUS-14316-1001/43/161001/32271.3 (2.8)
TYUS-516316-1005/163/161001/16741.3 (2.8)
TYUS-51614-1005/161/41001/32330.8 (1.8)
TYUS-3814-1003/81/41001/16671.6 (3.5)
TYUS-1214-1001/21/41001/81313.6 (8)
TYUS-1214-5001/21/45001/81313.6 (8)
TYUS-716516-1007/165/161001/16651.8 (4)
TYUS-916516-1009/165/161001/81184.2 (9.3)
TYUS-1238-1001/23/81001/16592.3 (5)
TYUS-91638-1009/163/81003/32843.5 (7.8)
TYUS-5838-1005/83/81001/81003.5 (7.8)
TYUS-5812-1005/81/21001/16362.7 (6)
TYUS-3412-1003/41/21001/8602.7 (6)
TYUS-131658-10013/165/81003/32545.2 (11.5)
TYUS-7858-1007/85/81001/8605.2 (11.5)
TYUS-134-5013/4501/8517.3 (16)
TYUS-134-10013/41001/8518.4 (18.5)
TYUS-11878-1001 1/87/81001/8338.4 (18.5)
TYUS-1141-501 1/41501/8409.5 (20.9)
TYUS-1141-1001 1/411001/84010.7(23.5)
(Specify Model Number)
Part Number/Desc.
Qty
Description
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
TYUS-1238-100
Consult Sales  
Availability: 
 
 
100 feet of tubing, 1/2" OD, 3/8" ID, 1/16" wall
TYUS-1418-100
Consult Sales  
Availability: 
 
 
100 feet of tubing, 1/4" OD, 1/8" ID, 1/16" wall
TYUS-18116-100
THB1,775.42
Availability: 1 week
 
100 feet of tubing, 1/8" OD, 1/16" ID, 1/32" wall
TYUS-31618-100
Consult Sales  
Availability: 
 
 
100 feet of tubing, 3/16" OD, 1/8" ID, 1/32" wall
† All prices on this site are shown in Thai Baht.

Option Descriptions:


(1) OD select from:
316 for 3/16 in.
516 for 5/16 in.
716 for 7/16 in.
916 for 9/16 in.
1316 for 13/16 in.
18 for 1/8 in.
38 for 3/8 in.
58 for 5/8 in.
78 for 7/8 in.
14 for 1/4 in.
34 for 3/4 in.
12 for 1/2 in.
1 for 1 in.
118 for 1 1/8 in.
114 for 1 1/4 in.

(2) ID select from:
116 for 1/16 in.
316 for 3/16 in.
516 for 5/16 in.
18 for 1/8 in.
38 for 3/8 in.
58 for 5/8 in.
78 for 7/8 in.
14 for 1/4 in.
34 for 3/4 in.
12 for 1/2 in.
1 for 1 in.

(3) Standard Length select from:
50 for 50 feet
100 for 100 feet
500 for 500 feet
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.