Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Universal Snap-In Panel Jacks Fits All Miniature and Standard Size TC Connectors

UPJ Series

Universal Snap-In Panel Jacks Fits All Miniature and Standard Size male 2 pole TC Connectors | UPJ Series

See All Models Below

  • Heavy Duty
  • No Special Mounting Hardware Required
  • No Installation Tools Needed
  • Interlocking Design
  • Color-Coded
  • Numbers and Dust Caps Sold Separately
  • Accepts Stranded or Solid Wire up to Size 14 AWG
Thermocouple Connectors and Panel Systems - View related products

Description

The UPJ series has been discontinued. Please see the SPJ as a possible alternative or contact our Temperature Engineering department.

Accepts both miniature and standard male 2 pin TC connectors. Two thermocouple connectors in one!
For the large volume user who requires the ability to quickly remove installed connectors, the SIRT-1 removal tool is invaluable. Operating easily even in densely packed panels, the tool compresses all spring clips together, allowing the UPJ to be pushed out of the panel from the rear.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
UPJ-K-F
Consult Sales  
Availability: 
 
 
Type K (CHROMEGA™/ALOMEGA™), Universal Snap-In Panel Jack
  
UPJ-K-F-ROHS
Consult Sales  
Availability: 
 
 
ROHS - Type K (CHROMEGA™/ALOMEGA™), Universal Snap-In Panel Jack
  
UPJ-T-F
Consult Sales  
Availability: 
 
 
Type T (Copper/Constantan), Universal Snap-In Panel Jack
  
UPJ-J-F
Consult Sales  
Availability: 
 
 
Type J (Iron/Constantan), Universal Snap-In Panel Jack
  
UPJ-E-F
THB267.00
Availability: 1 week
 
Type E (CHROMEGA™/Constantan), Universal Snap-In Panel Jack
  
UPJ-R/S-F
Consult Sales  
Availability: 
 
 
Type R/S (Pt13% Rh-Pt), Universal Snap-In Panel Jack
  
UPJ-U-F
Consult Sales  
Availability: 
 
 
Uncompensated (Copper/Copper), Universal Snap-In Panel Jack
  
UPJ-N-F
Consult Sales  
Availability: 
 
 
Type N (OMEGALLOY™/OMEGA-N™), Universal Snap-In Panel Jack
SIRT-1
SIRT-1
THB2,107.89
Availability: 1 week
 
UPJ Panel Jack removal tool
Accessories
  
1-12L
THB362.71
Availability: 1 week
 
Optional ID labels numbered 1-12. Other series available
  
SPJ-CAP-12
THB495.03
Availability: 1 week
 
Optional dust caps. pkg of 12. Other pkg sizes also available
SIRT-1
SIRT-1
THB2,107.89
Availability: 1 week
 
Optional connector removal tool.
† All prices on this site are shown in Thai Baht.
Note: OMEGALLOY™ is generically known as Nicrosil-Nisil †K, T, J, E, R, S and B are ANSI designations NOTE: Type U (Uncompensated) connectors are used with type B thermocouples, (Pt/6%Rh-Pt/30%Rh)

Option Descriptions:


(1) Calibration Type select from:
K for Type K Calibration
T for Type T Calibration
J for Type J Calibration
E for Type E Calibration
R/S for Type R/S Calibration
U for Type U Calibration
N for Type N Calibration

(2) ROHS select from:
Nothing(leave field blank) for Non-ROHS
-ROHS for ROHS
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.