Cart  |  Contact  |  Help  | 
Toll-Free in Thailand:001 800 441 0237
International+65 6415 5353

Your Source for Process Measurement & Control

Temperature & Process Meters, Timers and Counters

  View All
Meters with Programmable Multicolored Displays
Meters with Programmable Multicolored Displays
Quickly identify various output readings with these digital faced controllers/meters, with programmable colors. VIEW PRODUCTS »
      
Temperature/Process Panels Meters
Temperature/Process Panels Meters
A variety of 1/4, 1/8 and 1/16 DIN microprocessor controllers with a wide range of features and functions. VIEW PRODUCTS »
Totalizers
Totalizers
Counters, multifunction meters, batch meters/controllers, rate indicators, totalization, multi-input for various inputs and configurations. VIEW PRODUCTS »
      
Large Displays
Large Displays
Big Display Meters and controllers with colored displays offer easy viewing in most applications even from long distances. Available up to 4” height LED’s. VIEW PRODUCTS »
Multi-Input Indicators and Scanners
Multi-Input Indicators and Scanners
If you have multiple process/temperature inputs you need to display on one device look no further. Multiple channel meters minimize clutter and maximize convenience in one display device. VIEW PRODUCTS »
      
Benchtop Meters
Benchtop Meters
A Bench Top meter is the ideal portable meter that can easily set-up at your workstation. We offer many styles to support single to multiple inputs. VIEW PRODUCTS »
Wall Mount Indicators
Wall Mount Indicators
Wall Mount Meters offer the convenience of easily locating your display device without the need for a panel cut-out. VIEW PRODUCTS »
      
Solar-Powered and Analog Meters
Solar-Powered and Analog Meters
These meters require no AC or DC power to operate and are either self/signal powered or solar powered. VIEW PRODUCTS »
Timers and Counters
Timers and Counters
If you are looking to outfit your control panel with a counter or timer with a display consider our timers and counters that deliver functionality at competitive prices. VIEW PRODUCTS »
      
Meter and Controller Accessories
Meter and Controller Accessories
From audible alarms/Annunciators, to panel punches, splash proof covers, selector switches and SSR’s (Solid State Relays), we have the accessory to complete your process system installation. VIEW PRODUCTS »
Loop Powered Indicators
Loop Powered Indicators
Two-Wire current-loop meters are powered by milliamp (mA) process signals with no need for external power connections. This reduces field wiring costs and provides immunity from most electrical noise encountered in process control environments. VIEW PRODUCTS »