Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Wire: Thermocouple, RTD, Thermistor and Hook-Up

  View All
Electronic Hook-Up Wire
Electronic Hook-Up Wire
Common applications include military harnessing, medical electronics, power supply lead wire and appliance wiring VIEW PRODUCTS »
      
Uninsulated Bare Fine Gage Thermocouple Wire
Uninsulated Bare Fine Gage Thermocouple Wire
High quality fine gage wire for precision applications sold individually, pairs, or in kits. VIEW PRODUCTS »
Resistance Heating Wire
Resistance Heating Wire
Nickel-Chrome resistence wire for use in high-temperature applications. VIEW PRODUCTS »
      
Ceramic Sleeving and PFA Tubing
Ceramic Sleeving and PFA Tubing
Protect wires from the harsh elements. VIEW PRODUCTS »
Insulated, Single Strand Thermocouple Wire
Insulated, Single Strand Thermocouple Wire
Fine gage single strand thermocouple wire is available in 50, 100, 500 and 1000 ft. spools. VIEW PRODUCTS »
      
Thermocouple & RTD Wire
Thermocouple & RTD Wire
Omega offers the highest quality thermocouple and RTD wire at reasonable prices in a variety of wire sizes, insulation and spool lengths. VIEW PRODUCTS »
Extension Wire
Extension Wire
Practical for use in connecting between a thermocouple sensor and a readout, extension wire comes in as large a variety as our thermocouple wire. VIEW PRODUCTS »
      
Wire Overbraiding
Wire Overbraiding
Extend the life of your thermocouple, overbraid any thermocouple wire with either Inconel 600, 304 SS or Tinned Copper overbraiding. VIEW PRODUCTS »
Extension Cables
Extension Cables
Thermocouple and RTD extension cables are available in a variety of connector and jacket configurations to make connections between process and instrumentaion easy. Omega offers straight wire as well as retractable TPE (thermoplastic elastomer)cable style wire. VIEW PRODUCTS »
      
Multipair Cables
Multipair Cables
Common extension wire types wrapped together in an external jacket. This allows for many connections to be made at one point then passed via one larger cable. Pairs are marked accordingly for easy identification at each end. VIEW PRODUCTS »
OMEGACLAD™ Mineral Insulated Cable
OMEGACLAD™ Mineral Insulated Cable
Super Omegaclad sheathing has excellent resistance to air at high temperatures and is popular for its resistance to hydrogen gas and its high strength at high temperatures. VIEW PRODUCTS »
      
Heater Hook-Up Wire
Heater Hook-Up Wire
Ideal for appliances, consumer and commercial heating and cooling equipment, ovens, kilns, band, strip and cartridge heaters, and similar high temperature applications. VIEW PRODUCTS »