Batch Controllers and Rate Indicators
Batch Controllers and Rate Indicators Frequency meters, totalizers, flow indicators and batch controllers. OMDC-DM8000 OMDC-DM8000 Digital Tachometer SHOP NOW » DPF60 Series DPF60 ...
https://sea.omega.com/ph/subsection/batch-controllers-rate-indicators.html - 72K - 6/23/2024
Panel Mount Flowmeters
Accuracy: ±5% Full Scale Direct Reading Scales Solid One-Piece Acrylic Body Scales with GPM and LPM Panel Mount Variable Area Flow Meters - View related products Order Table ...
https://sea.omega.com/ph/pptst/FL50000.html - 127K - 6/23/2024
Magmeter w/ Remote Display and Pulse & Optional 4-20mA Output
Certified to NSF/ANSI standard 61 IP68 rated No moving parts ORDERING INSTRUCTIONS: Step 1, Select Flow Meter. Step 2, On DC Power Units only, Select Output Cable From Accessories. ...
https://sea.omega.com/ph/pptst/FMG490.html - 330K - 6/23/2024
Magnetic Flowmeter (Insertion Style)
Electromagnetic Flow Meters - View related products Order Table Description Specs Manuals Related Products Print Top Description The FMG3000 Series magmeters are insertion-style ...
https://sea.omega.com/ph/pptst/FMG3000_FMG3100.html - 176K - 6/23/2024
Thermal Flow Switches
Thermal Flow Switches No moving parts, not susceptible to contamination and can be oriented in any pipe configuration make these flow meter maintenance free and reliable. Flow ...
https://sea.omega.com/ph/subsection/thermal-flow-switches.html - 80K - 6/23/2024
Single Sensor Controller
Variable Area Flow Meters & Switches - View related products Order Table Description Specs Manuals Print Top Description OMEGA's ac single sensor model FLCN-110 controller offers ...
https://sea.omega.com/ph/pptst/FLCN-111.html - 93K - 6/23/2024
Low Flow Sensors
Low Flow Sensors Specifically designed for accurate low flow measurement of liquids, ... FTB300 Series FTB300 Series Micro-flow meter SHOP NOW » Flow Switches Product Finder Flow ...
https://sea.omega.com/ph/subsection/low-flow-sensors.html - 94K - 6/23/2024
Micro-flow Sensors for Low Flow Applications
Micro-flow Sensors for Low Flow Applications FP-5060 Series Micro-flow Sensors for Low ... Turbine, Paddle Wheel & Positive Displacement Flow Meters - View related products Order ...
https://sea.omega.com/ph/pptst/FP5060.html - 107K - 6/23/2024
Economical In-line Flowmeters
Variable Area Flow Meters & Switches - View related products Order Table Description Specs Print Top Description OMEGA(tm) FL-6400A in-line flowmeters are designed for use with ...
https://sea.omega.com/ph/pptst/FL6400.html - 115K - 6/23/2024
Doppler/Transit-Time Ultrasonics
Doppler/Transit-Time Ultrasonics View All Technical Reference - Ultrasonic/Doppler Flow Meters Technical Reference - Ultrasonic/Doppler Flow Meters Learn about ultrasonic doppler ...
https://sea.omega.com/ph/section/doppler-transit-time-ultrasonics.html - 91K - 6/23/2024
Flow Meters with Analog Output
Flow Meters with Analog Output Analog output is built in or optional for connections to control products. Flow Switches Product Finder Flow Switches Product Finder Flow Switches ...
https://sea.omega.com/ph/subsection/flowmeters-with-analog-output.html - 81K - 6/23/2024
Turbine Flow Meters
Turbine Flow Meters Turbine flow meter is the most popular equipment to measure flow electronically. They offer a wide flow and application rangeability. Turbine Flow Meters are ...
https://sea.omega.com/ph/subsection/turbine-meters.html - 124K - 6/23/2024
Vortex Flow Meters | Industrial Vortex Flow Meters
Vortex Flow Meters A vortex flow meter is suitable for flow rate or flow totalization measurements in industrial grade, brass or all plastic models. Its sensitivity to variations ...
https://sea.omega.com/ph/subsection/industrial-vortex-flowmeters.html - 63K - 6/23/2024
Electromagnetic Flow Meters
Electromagnetic Flow Meters Precise flow measurements with no moving parts, industrial design to accommodate many materials. FMG470 FMG470 Flanged Magnetic Flow Meter w/Integrated ...
https://sea.omega.com/ph/subsection/electromagnetic-flowmeters.html - 79K - 6/23/2024
Variable Area Flow Meters
Variable Area Flow Meters Measure the flowrate of liquids and gases, variable area flow meters have a linear scale, a relatively long measurement range, and low pressure drop. They ...
https://sea.omega.com/ph/subsection/variable-area-flowmeters-b02.html - 115K - 6/23/2024
Flow Handheld Meters
Flow Handheld Meters Portable air velocity meters with temperature, humidity as well as other functions. Portable Anemometers Product Finder Portable Anemometers Product Finder ...
https://sea.omega.com/ph/subsection/flow-handheld-meters.html - 70K - 6/23/2024
Mass Flow Meters
Mass Flow Meters OMEGA offers compact and simple mass flow meters with a variety of features for use in general or specific applications. FMA6600 and FMA6700 Series FMA6600 and ...
https://sea.omega.com/ph/subsection/mass-flow-meters.html - 79K - 6/23/2024
Piston Type Flow Meters
Piston Type Flow Meters Monitor air flowrates to determine optimum performance, flow regulator settings, or pneumatic system performance. Ideally for use in mobile or industrial ...
https://sea.omega.com/ph/subsection/piston-type-flowmeters.html - 89K - 6/23/2024
Variable Area Flow Meters
Variable Area Flow Meters Designed to provide economical, accurate flowrate indication for oil and water, many utilize a spring and piston type assembly, which enables them to be ...
https://sea.omega.com/ph/subsection/variable-area-flowmeters.html - 98K - 6/23/2024
Positive Displacement Flow Meters for High Viscosity Fluids
Positive Displacement Flow Meters for High Viscosity Fluids Well suited for viscous fluids which are difficult to meter with a turbine type flow meter. Ideal for many flow ...
https://sea.omega.com/ph/subsection/positive-displacement-flowmeters.html - 80K - 6/23/2024
Hybrid Ultrasonic Flow Meter Helps Accurate Enzyme Injection
Hybrid Ultrasonic Flow Meter Related Products Learn more about the FDH-1A Hybrid Ultrasonic Flow Meter Print Technical Learning View All Hybrid Ultrasonic Flow Meter Application ...
https://sea.omega.com/ph/technical-learning/ultrasonic-flow-meter-enzyme-injection-monitoring-for-groundwater-remediation-oil-company.html - 65K - 6/23/2024
Flow Measurement in a Return Activated Sludge line
Hybrid Ultrasonic Flow Meters Related Products Learn more about the FDH-1A Hybrid Ultrasonic Flow Meters Print Technical Learning View All Flow Measurement in a Return Activated ...
https://sea.omega.com/ph/technical-learning/ultrasonic-flow-meter-return-activated-sludge-wwtp.html - 63K - 6/23/2024
Monitoring Water Flow in an Egg Farm Application
Clamp-On Ultrasonic Flow Meter Related Products Learn more about the FDT-40 Clamp-On Ultrasonic Flow Meter Print Technical Learning View All Monitoring Water Flow in an Egg Farm ...
https://sea.omega.com/ph/technical-learning/ultrasonic-flow-meter-egg-farm-application.html - 65K - 6/23/2024
Technical Learning - OMEGA Engineering®
Rutgers food and innovation embraces automation to ensure food safety standards. Hybrid Ultrasonic Flow Meter Application Helps Ensure Accurate Enzyme Injection Learn how flow ...
https://sea.omega.com/ph/technical-learning/ - 59K - 6/23/2024
Ultrasonic Level Sensors in Above Ground Bulk Storage Tanks
... Sludge line Monitoring Water Flow in an Egg Farm Application Hybrid Ultrasonic Flow Meter Helps Accurate Enzyme Injection High Density Signal Processing in Factory Automation ...
https://sea.omega.com/ph/technical-learning/ultrasonic-level-transmitters-in-above-ground-bulk-storage.html - 73K - 6/23/2024
Manuais
... FD-5, FD-5000 Ultrasonic Flowmeters M2298 0204 FD-400 Series Doppler Ultrasonic Flow Meter M4329 0315 FD6001, FD6002, FD6003 Series Ultrasonic Flowmeter with Totalization ...
https://br.omega.com/omegaFiles/manuals/?s=e - 246K - 6/23/2024
Manuais
5/17/2021 HGM68 Grain Moisture Meter M5075 0112 HH11A and HH12A Low Cost ... M4745 0109 HHF142A Anemometer with Volume Flow Calculation M4746 0109 HHF143A Thermo ...
https://br.omega.com/omegaFiles/manuals/?s=h - 233K - 6/23/2024
Manuais
... 0805 PHUTX601 Multi-Parameter Transmitter (NOTE: 21MB) M4184 0805 PICOMAG Picomag Flow Meter, DN50 (2") Picomag_Manual 0720 PICOMAG Picomag IO-Link 电磁流量计 ...
https://br.omega.com/omegaFiles/manuals/?s=p - 217K - 6/23/2024
Manuais
... for Frequency, Rate, Total or Period Counter M5675 0818 DPF200 Series Insertion Flow Meter M3493 0899 DPF260 1/8 DIN Digital Input Panel Meter M5314 0713 DPF260 Quick Start ...
https://br.omega.com/omegaFiles/manuals/?s=d - 302K - 6/23/2024
Manuais
Counters M5679 0318 LDB-P LDB-P Process Meters M5680 0318 LDB-RTU LDB-RTU Meters for ... M1906 1112 LVCN-131 and LVCN-141 Flow Swith Remote Controller M2844 0413 ...
https://br.omega.com/omegaFiles/manuals/?s=j - 189K - 6/23/2024