Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

DRF-PR Process Input Signal Conditioners

DRF-PR Series

DRF-PR Process Input Signal Conditioners | DRF-PR Series

DRF-PR Process Input Signal Conditioners

See All Models Below

CE
  • Process Signals up to 10 Vdc
    and up to 50 mA
  • Accuracy 0.2%
  • Response Time <70 mS
  • Excitation Voltage for Transducers +15 Vdc (20 mA)
  • Galvanic Isolation between Input, Output and Power
Signal Conditioners/Transmitters - View related products

Description

The DRF series DIN rail signal conditioners are designed to accept a broad range of input signals, such as ac and dc voltage and current, frequency, temperature (thermocouple and RTD), and process transducers, and provide standard process outputs of either 4 to 20 mA, or 0 to 10 Vdc. The DRF series feature a modern housing design, that is easily mounted on standard 35 mm DIN rails. Connections are safely and securely made through pluggable screw terminal connectors, with input and output connections on the opposite sides of the module.

The DRF-PR signal conditioner accepts a dc process signal input and provides an isolated 0 to 10 Vdc or 4 to 20 mA output. Models are available with three different power options, 24 Vdc, 120 Vac and 240 Vac.

The DRF-PR are ideally suited for industrial applications. They feature galvanic isolation between input, output and power up to 3500 Veff (model specific). Module response time is 70 ms or less.

Range Code Table
Range CodeRange
0/5MA0 to 5 mA
0/50MA0 to 50 mA
0/20MA0 to 20 mA
4/20MA4 to 20 mA
0/1VDC0 to 1 Vdc
0/10VDC0 to 10 Vdc


SPECIFICATIONS

Accuracy: <0.2% full scale
Linearity: <<0.1% full scale
Thermal Drift: 150 ppm/°C typical (max <200ppm/°C)
Response Time: <70 mS (90% of signal)at 20 Hz -3 dB
Impedance and Overvoltage:
RangeImpedanceOvervoltage(max)
4 to 20mA50Ω3.5 Vdc
0 to 20mA50Ω3.5 Vdc
0 to 50mA20Ω2.5 Vdc
0 to 5mA20Ω2.5 Vdc
0 to 10Vdc5MΩ150 Vdc
0 to 1Vdc1MΩ15 Vdc


Power: 24 Vdc ±10%, 230 Vac ±10% 50/60 Hz, 115 Vac ±10% 50/60 Hz
Power Consumption: <3.8 VA
 

Output: 4 to 20 mA and 0 to 10 Vdc
Maximum Voltage Output: 11 Vdc approx.
Minimum Voltage Output: -1 Vdc approx.
Minimum Load Resistance (Voltage): >1 KΩ Maximum Current Output: 22 mA approx.
Maximum Current Output: -1.5 mA approx.
Maximum Load Resistance (current): >400 Ω

Vexc Output for Transducers:+15 Vdc ±10% (22 mA max.)

Electrical Connections: Plug-in screw terminals
Protection: IP-30

MECHANICAL DIMENSIONS
Weight:
(DC Powered Models): 120 g (4.2 oz)
(AC Powered Models): 200 g (7 oz)
Dimensions:
(DC Powered models):
110 H x 22.5 W x 93 mm D (4.3 x 0.9 x 3.7")
(AC Powered models):
110 H x 37 W x 93 mm D (4.3 x 1.46 x 3.7")
Operating Temperature: 0 to 60°C (32 to 140°F)
Storage Temperature: -20 to 70°C (-4 to 158°F)
(Specify Model Number)
Part Number/Desc.
Qty
Description
Below are examples of popular models. See the Part Number Builder to order any available model.
DRF-PR-115VAC-0/10VDC-4/20
Consult Sales  
Availability: 
 
 
Process signal conditioner with 0 to 10V input and 4 to 20 mA output, 115 Vac power
DRF-PR-115VAC-0/10VDC-0/10
Consult Sales  
Availability: 
 
 
Process signal conditioner with 0 to 10V input and 0 to 10Vdc output, 115 Vac power
† All prices on this site are shown in Thai Baht.

Option Descriptions:


(1) Power select from:
24VDC for 24Vdc power
115VAC for 115Vac power
230VAC for 230Vac power

(2) Input Signal select from:
0/5MA for 0 to 5 mA
0/50MA for 0 to 50 mA
0/20MA for 0 to 20mA
4/20MA for 4 to 20mA
0/1VDC for 0 to 1 Vdc
0/10VDC for 0 to 10 Vdc

(3) Output select from:
4/20 for 4 to 20mA
0/10 for 0 to 10Vdc
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.