Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Resistance and Potentiometer Input Signal Conditioners

DRF-RES and DRF-POT

Resistance and Potentiometer Input Signal Conditioners | DRF-RES and DRF-POT

Resistance and Potentiometer Input Signal Conditioners

See All Models Below

CE
  • Resistances between 1 K Ω and 10 K Ω
  • Excitation Current 0.2 mA
  • Potentiometers between 100 min and 1 M Ω max
  • Response Time < 70 mS
  • Accuracy 0.2%
  • Galvanic Isolation Between Input, Output and Power
Signal Conditioners/Transmitters - View related products

Description

The DRF series DIN rail signal conditioners are designed to accept a broad range of input signals, such as ac and dc voltage and current, frequency, temperature (thermocouple and RTD), and process transducers, and provide standard process outputs of either 4 to 20 mA, or 0 to 10 Vdc. The DRF series feature a modern housing design, that is easily mounted on standard 35 mm DIN rails. Connections are safely and securely made through pluggable screw terminal connectors, with input and output connections on the opposite sides of the module.

The DRF-RES and DRF-POT signal conditioners accept resistance and potentiometer input respectively and provide an isolated 0 to 10 Vdc or 4 to 20 mA output.

The DRF-RES is available with four standard ranges from 0 to 1500Ω to 0 to 10,000Ω. The DRF-POT can work with a variety of potentiometers from 100Ω up to 1 MΩ.

Models are available with three different power options, 24 Vdc, 120 Vac and 240 Vac. The DRF-RES and DRF-POT are ideally suited for industrial applications. All models mount on a standard 35 mm DIN rail and provide galvanic isolation between input, output and power up to 3500 Veff (model specific). Module response time is 70 ms or less.

Range Code Table for DRF-RES
Range CodeRange
0/1.5K0 to 1500Ω
0/3K0 to 3000Ω
0/5K0 to 5000Ω
0/10K0 to 10000Ω


SPECIFICATIONS

Signal:
  DRF-RES: 2 wire
  DRF-POT: 3 wire
Accuracy: <0.2% full scale
Linearity: <0.1% full scale
Thermal Drift: 250 ppm/°C typical (max <200ppm/°C)
Response Time: <70 mS (90% of signal)

Power: 24 Vdc ±10%, 230 Vac ±10% 50/60 Hz, 115 Vac ±10% 50/60 Hz
Power Consumption: <3.8 VA
 

Output: 4 to 20 mA and 0 to 10 Vdc
Maximum Voltage Output: 11 Vdc approx.
Minimum Voltage Output: -1 Vdc approx.
Minimum Load Resistance (Voltage): >1 KΩ Maximum Current Output: 22 mA approx.
Maximum Current Output: -1.5 mA approx.
Maximum Load Resistance (current): >400 Ω

Electrical Connections: Plug-in screw terminals
Protection: IP-30

MECHANICAL DIMENSIONS
Weight:
(DC Powered Models): 120 g (4.2 oz)
(AC Powered Models): 200 g (7 oz)
Dimensions:
(DC Powered models):
110 H x 22.5 W x 93 mm D (4.3 x 0.9 x 3.7")
(AC Powered models):
110 H x 37 W x 93 mm D (4.3 x 1.46 x 3.7")
Operating Temperature: 0 to 60°C (32 to 140°F)
Storage Temperature: -20 to 70°C (-4 to 158°F)
(Specify Model Number)
Part Number/Desc.
Qty
Description
Resistance Input Signal Conditioners - See the Part Number Builder Below for Additional Models
DRF-RES-115VAC-0/10K-4/20
Consult Sales  
Availability: 
 
 
Resistance signal conditioner, 0 to 10KΩ input, 4 to 20mA output, 115Vac
DRF-RES-115VAC-0/1.5K-0/10
Consult Sales  
Availability: 
 
 
Resistance signal conditioner, 0 to 1.5KΩ input, 0 to 10Vdc output, 115Vac
DRF-RES-24VDC-0/1.5K-4/20
Consult Sales  
Availability: 
 
 
Resistance signal conditioner, 0 to 1.5KΩ input, 4 to 20mA output, 24Vdc
Potentiometer Input Signal Conditioners
DRF-POT-115VAC-0/100P-0/10
Consult Sales  
Availability: 
 
 
Potentiometer input signal conditioner with 0 to 10 Vdc output and 115Vac power
DRF-POT-115VAC-0/100P-4/20
Consult Sales  
Availability: 
 
 
Potentiometer input signal conditioner with 4 to 20mA output and 115Vac power
DRF-POT-24VDC-0/100P-4/20
Consult Sales  
Availability: 
 
 
Potentiometer input signal conditioner with 4 to 20mA output and 24Vdc power
† All prices on this site are shown in Thai Baht.

Option Descriptions:


(1) Power select from:
115VAC for 115 Vac power
230VAC for 230 Vac power
24VDC for 24 Vdc power

(2) Range Code select from:
0/1.5K for 0 to 1500 ohm
0/3K for 0 to 3000 ohm
0/5K for 0 to 5000 ohm
0/10K for 0 to 10000 ohm

(3) Output select from:
4/20 for 4 to 20 mA
0/10 for 0 to 10Vdc
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.