Cart  |  Contact  |  Help  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Handheld Carbon Monoxide (CO) Meter

HHAQ-105

Carbon Monoxide Handheld Meter | CO Meter | HHAQ-105

Carbon Monoxide Handheld Meter | CO Meter

THB6,580.00 HHAQ-105

CE
  • Adjustable CO Warning Level
  • Dual Digital Display
  • Backlight
  • Low Battery and Auto Power Off
  • Wrist Strap
Gas Analysis - View related products

Description

The HHAQ-105 is a portable carbon monoxide meter designed for long battery life and has large buttons for ease of use with gloves, this portable carbon monoxide meter works well as a personal safety alarm unit in hazardous environments, or wherever carbon monoxide is produced, stored, generated and used.

The large LCD readout gives a quick overview of the current CO level and the alarm calls for prompt attention when the short-term exposure safety limit is exceeded.

The meter uses a high-accuracy electrochemical cell for detection and is easily calibrated at both 0 ppm and 500 ppm points with reference gas.

SPECIFICATIONS
CO Range: 0 to 999 ppm
Resolution: 1 ppm
Accuracy: ±20% at 0 to 100 ppm ±15% at 100 to 500 ppm (both at 20 ±5°C, 50 ±20 RH)
Battery: Three “AAA” alkaline batteries; battery life is 250 hours when the backlight is off and 35 hours when the backlight is on
(Specify Model Number)
Part Number/Desc.
Qty
Description
Quick Ship
HHAQ-105
THB6,580.00
Availability: 1 week
 
Handheld carbon monoxide meter (CO monitor)
All prices on this site are shown in Thai Baht.
Note: Comes complete with three “AAA” batteries, wrist strap, carrying pouch and operator’s manual.