Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

UL 489 Listed Molded Case Circuit Breakers

TDTS Series MCCB

MCCB-UL 489 Listed Molded Case Circuit Breakers | TDTS Series MCCB

MCCB-UL 489 Listed Molded Case Circuit Breakers

THB29,275.00 TD125NU-FTU-LL-50

  • 4 Compact Frame Sizes Rated 15 to 800 Amps
  • 600 Vac Maximum Rated Operational Voltage
  • Standard or High Capacity Breaking Choices
  • Thermal Magnetic
  • 3 Poles-240, 480, 600 Vac
  • Up to 100 kA Short Circuit Interrupting Capacity
  • Circuit Breakers are Supplied with Line and Load Terminals
  • HACR Rated, UL Listed E231289
  • Flange and Rotary Handle Mechanisms Available for Enclosure Installations
  • CE Version (without UL Approval) Available Upon Request
Power Products - View related products

Description

The TD/TS Series MCCB–molded case circuit breakers–main function are to protect electrical applications form short circuit or earth leakage, overload current and under-voltage conditions. These devices are used to isolate the power, or to trip the power, at the time of fault in line and thus save the circuit from further damage. MCCB’s are well suited for OEM designed equipment in both light commercial and industrial applications. Their compact size saves space and reduces overall panel size and the field-installable accessories allow for last minute changes. The TD/TS Series MCCB’s are available with three different trip units that are installed in the housing; FTU–fixed-thermal and fixed magnetic; FMU–adjustable-thermal and fixed magnetic; ATU-adjustable-thermal and adjustable-magnetic. The following internal electrical accessories are also available auxiliary and alarm switches, shunt releases, and under voltage releases.

View Specs above for specifications.
(Specify Model Number)
Part Number/Desc.
Qty
Description
Molded Case Circuit Breakers

Use Part Number Builder Below for Full Selection
TD125NU-FTU-LL-15
THB29,275.00
Availability: 12 weeks
 
Frame size 125, 15 Amps, standard breaking capacity 50 kA @ 240V
TD125HU-FTU-LL-20
Consult Sales  
Availability: 
 
 
Frame size 125, 20 Amps, high breaking capacity 100 kA @ 240V
TS250NU-FTU-LL-150
Consult Sales  
Availability: 
 
 
Frame size 250, 150 Amps, standard breaking capacity 50 kA @ 240V
TS250HU-FTU-LL-200
Consult Sales  
Availability: 
 
 
Frame size 250, 200 Amps, high breaking capacity 100 kA @ 240V
TS400NU-FTU-LL-300
THB77,025.00
Availability: 12 weeks
 
Frame size 400, 300 Amps, standard breaking capacity 50 kA @ 240V
TS400HU-FTU-LL-300
Consult Sales  
Availability: 
 
 
Frame size 400, 300 Amps, high breaking capacity 50 kA @ 240V
Field Installable Accessories
TDTS-S-AX
THB2,310.00
Availability: 12 weeks
 
Auxiliary switch, for all models
TDTS-S-AL
THB1,760.00
Availability: 12 weeks
 
Alarm switch, for all models
TDTS-S-SHT-12
THB6,015.00
Availability: 12 weeks
 
Shunt trip unit 12Vdc
TDTS-S-SHT-24
THB6,015.00
Availability: 12 weeks
 
Shunt trip unit 24Vac/dc
TDTS-S-SHT-120
THB6,015.00
Availability: 12 weeks
 
Shunt trip unit 110-130Vac/dc
TDTS-S-UVT-24
THB8,230.00
Availability: 12 weeks
 
Under voltage unit 12Vdc
TDTS-S-UVT-120
Consult Sales  
Availability: 
 
 
Under voltage unit 48Vac/dc
TDTS-S-UVT-230
Consult Sales  
Availability: 
 
 
Under voltage unit 110-130Vac/dc
Extended Rotary Handle Kits for Enclosure Installation
TD-S-EHU1-12
Consult Sales  
Availability: 
 
 
12" Extended Rotary Handle for TD125, NEMA 3R, Defeatable
TD-S-EHU1-16
THB12,105.00
Availability: 12 weeks
 
16" Extended Rotary Handle for TD125, NEMA 3R, Defeatable
TD-S-EHU1-24
THB11,395.00
Availability: 12 weeks
 
24" Extended Rotary Handle for TD125, NEMA 3R, Defeatable
Flange Handle Kits for Enclosure Installation
TD-S-FH1-36
Consult Sales  
Availability: 
 
 
Flange mounted operating handle with 36" cable, for TD125U
TD-S-FH1-48
Consult Sales  
Availability: 
 
 
Flange mounted operating handle with 48" cable, for TD125U
TD-S-FH1-60
Consult Sales  
Availability: 
 
 
Flange mounted operating handle with 60" cable, for TD125U
TD-S-FH1-72
THB20,175.00
Availability: 8 weeks
 
Flange mounted operating handle with 72" cable, for TD125U
Lockout Devices
TD-S-PHL1
Consult Sales  
Availability: 
 
 
Fixed pad-lock devices for TD125, locking in the on and off position
TD-S-MIT13
THB11,155.00
Availability: 12 weeks
 
Mechanical interlocking device for TD125, padlocks not included
† All prices on this site are shown in Thai Baht.
Note: Comes complete with line and load terminal lugs and operator’s manual. Note: For adjustable-thermal/fixed-magnetic (FMU), or adjustable-thermal/Adjustable-magnetic (ATU), visit omega.com/auto for selection.
Ordering Example: 

 (1) TD125NU-FTU-LL-15 15 Amp MCCB, THB29,275.00   plus (1) TDTS-S-AL alarm switch, THB1,760.00  plus (1) TDTS-S-AX auxilliary switch, THB2,310.00, THB29,275.00 + 1,760.00 + 2,310.00 = THB33,345.00

Option Descriptions:


(1) Frame Size select from:
TD125 for Amperage Rating Up to 125 Amps
TS250 for Amperage rating 150 - 250 Amps
TS400 for Amperage rating 300 - 400 Amps
TS800 for Amperage rating 500-800 Amps

(2) Breaking Capacity select from:
NU for Standard Capacity
HU for High Capacity

(3) Thermal-Magnetic Selection select from:
FTU for Fixed-Thermal /Fixed-Magnetic
FMU for Adjustable-Thermal / Fixed-Magnetic
ATU for Adjustable-Thermal / Adjustable-Magnetic

(4) Amperag Rating select from:
15 for Amps
20 for Amps
30 for Amps
40 for Amps
50 for Amps
60 for Amps
80 for Amps
100 for Amps
125 for Amps
150 for Amps
160 for Amps
175 for Amps
200 for Amps
225 for Amps
250 for Amps
300 for Amps
350 for Amps
400 for Amps
500 for Amps
600 for Amps
700 for Amps
800 for Amps
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.