Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Results

search results for Conductivity
  1  2  3  4  5
NEXT

Submersible Flat Surface pH/ORP Electrodes
Ground Loop PHE-6510, ORE-6510 -LC Low Conductivity All pH electrodes -ACRYL ACRYL Gel All ... weeks Qty 0 Low conductivity electrode Mounting Assemblies Are Required for Installation. ... https://sea.omega.com/th/pptst/PHE-6510.html - 302K - 6/19/2026

By Pass pH/ORP Electrodes
Temperature 65.5°C (150°F), w/low conductivity gel, Mounting Assembly Required Kynar pH ... For low conductivity applications, add suffix "-LC" to electrode model number, add $30 to ... https://sea.omega.com/th/pptst/PHE-4580.html - 157K - 6/19/2026

Technical Learning - OMEGA Engineering®
View the archived Technical Reference material Popular topics Temperature, Pressure, Flow, Level, pH, Conductivity, Automation, Data Acquisition We noticed you are from the US. ... https://sea.omega.com/th/technical-learning/ - 60K - 6/19/2026

DIN Rail Signal Conditioner with Universal Input | Signal Conditioner
Using heat transfer calculations with the measured differential temperature and the known thermal conductivity of the PCB, the terminal junction temperature is determined with ... https://sea.omega.com/th/pptst/DRI-U_SERIES.html - 132K - 6/19/2026

Magnetic Flowmeter (Insertion Style)
Performance Linearity: ±1% rdg ±0.01 m/s (0.033 ft/s) Repeatability: ±0.5% of rdg @ 25°C (77°F) Minimum Conductivity: 20 µS/cm Pipe Size Range: 0.5 to 8" Flow Range: 0.05 to ... https://sea.omega.com/th/pptst/FMG3000_FMG3100.html - 177K - 6/19/2026

High Temperature Dry Block Calibrator
An isothermal block assembly is machined from a special alloy giving excellent thermal conductivity and also resists high temperature oxidation. This block is designed to optimize ... https://sea.omega.com/th/pptst/CL1201.html - 133K - 6/19/2026

Submersible Flat Surface pH/ORP Electrodes
Specifications Maximum Temperature 87°C (190°F) CPVC body 100°C (212°F) PVDF body Available Options: "-HF" HF resistant to 2% at ambient temperature "-LC" Low conductivity ... https://sea.omega.com/th/pptst/PHE-6510B.html - 296K - 6/19/2026

pH/ORP Electrode with Retractable Flat Surface
Fluoride resistant, for additional cost "-LC" Low conductivity, for additional cost "-GL" Ground loop, for additional cost (Specify Model Number) ADD TO CART + Part Number/Desc. ... https://sea.omega.com/th/pptst/PHE6820B.html - 122K - 6/19/2026

Ultra-sensitive plate heat flux sensor
OT-201-16 THB9,952.44 Availability: 1 week Qty 0 OMEGATHERM (tm) High Thermal Conductivity and High Temperature Paste HFS-DAQ THB17,557.32 Availability: 3 weeks Qty 0 Thermal ... https://sea.omega.com/th/pptst/UHF-HFS-SERIES.html - 107K - 6/19/2026

Image coming soon

Strip Heaters
... a viscous material with low thermal conductivity requires a low watt density. High watt densities can be used with thinner liquids and with materials of high thermal conductivity. ... https://sea.omega.com/th/prodinfo/stripHeaters.html - 67K - 6/19/2026

Conductivity and Resistivity Transmitters and Electrodes
Conductivity and Resistivity Transmitters and Electrodes From individual units to systems ... DPU91_Conductivity Multi-Parameter Input Transmitter For Conductivity, Resistivity and ... https://sea.omega.com/th/subsection/conductivity-resistivity-transmitter.html - 73K - 6/19/2026

PH / Conductivity Meters Handheld
PH / Conductivity Meters Handheld These pH meters offer full functionality in a portable ... CDH-280-KIT Portable Conductivity Meter SHOP NOW » CDH-287-KIT - Discontinued Portable ... https://sea.omega.com/th/subsection/ph-conductivity-meters-handheld.html - 70K - 6/19/2026

Technical Reference - Conductivity Instrumentation
Technical Reference - Conductivity Instrumentation Learn more about conductivity. Conductivity Reference Guide Learn more about conductivity, resistivity, conductivity sensors and ... https://sea.omega.com/th/subsection/technical-reference-conductivity.html - 59K - 6/19/2026

pH and Conductivity Solutions
pH and Conductivity Solutions Solutions intended for calibrating conductivity instrumentation. CDSA Series Conductivity Calibration Solutions SHOP NOW » PHA-4, PHA-7 and PHA-10 ... https://sea.omega.com/th/subsection/ph-conductivity-solutions.html - 61K - 6/19/2026

pH and Conductivity Sensors
pH and Conductivity Sensors pH and conductivity sensors electrodes for most meters and applications Handheld Meters Product Finder New Handhelds Product Finder - It's the easiest ... https://sea.omega.com/th/subsection/ph-conductivity-sensors.html - 67K - 6/19/2026

pH and Conductivity Meters
pH and Conductivity Meters For use in the lab or field. Features available include RS232 output, Data Hold, °C or °F selectable, auto shutoff, overload indication and automatic ... https://sea.omega.com/th/subsection/ph-conductivity-meters.html - 65K - 6/19/2026

Pocket and Handheld Meters
Pocket and Handheld Meters Compact conductivity meters are small enough to fit in your ... SHOP NOW » CDH221 Economical Conductivity Meter SHOP NOW » Handheld Meters ... https://sea.omega.com/th/subsection/pocket-handheld-meters.html - 90K - 6/19/2026

Benchtop Meters
Benchtop style conductivity meters designed for lab use, more added features and higher accuracy than pocket meters. CDB-387 Benchtop Microprocessor-Based Conductivity/Resistivity/... https://sea.omega.com/th/subsection/green-benchtop-meters.html - 60K - 6/19/2026

Calibration Instrumentation and Solutions
Solutions intended for calibrating conductivity instrumentation. CL940 Industrial Thermocouple Handheld Calibrator SHOP NOW » CDSA Series Conductivity Calibration Solutions SHOP ... https://sea.omega.com/th/subsection/calibration-instrumentation-solution.html - 67K - 6/19/2026

Controllers and Analyzers
Controllers and analyzers for a variety of applications. Ideal for measuring and controlling pH, ORP, and Conductivity/Resistivity. CDCN442 Toroidal Conductivity or Concentration ... https://sea.omega.com/th/subsection/controllers-analyzers.html - 82K - 6/19/2026

1 2 3