Digital Paddlewheel Meters
Displacement Flow Meters - View related products Order Table Description Specs Manuals Print Top Description The FP2000 Series is designed to measure the flow of a fluid in a ...
https://sea.omega.com/th/pptst/FP2001-R.html - 419K - 6/19/2026

Economical Purge Variable Area Flow Meters - Fl1200
Economical Purge Variable Area Flow Meters - Discontinued Fl-1200 Series Economical Purge Variable Area Flow Meters - Fl1200 See All Models Below PLACE ORDER ±10% Full Scale ...
https://sea.omega.com/th/pptst/FL1200.html - 89K - 6/19/2026

OEM Style Acrylic Variable Area Flow Meters
OEM Style Acrylic Variable Area Flow Meters FL7000 Series OEM Style Acrylic Variable Area Flow Meters THB7,625.00 FL7401 PLACE ORDER 50 mm, 75 mm, 100 mm, 127 mm and 250 mm (1.97", ...
https://sea.omega.com/th/pptst/FL7000.html - 250K - 6/19/2026

Technical Reference - Ultrasonic/Doppler Flow Meters
Technical Reference - Ultrasonic/Doppler Flow Meters Learn about ultrasonic doppler flow meters. Ultrasonic Flow meter Reference Ultrasonic Doppler Flowmeters Flow Reference ...
https://sea.omega.com/th/subsection/technical-reference-ultrasonic-doppler.html - 60K - 6/19/2026

Frequency Calibrator
Description The CL250 frequency calibrator can source or generate frequencies from 1 count per minute to 100 kHz and can be used to calibrate a wide variety of flow measuring ...
https://sea.omega.com/th/pptst/CL250.html - 86K - 6/19/2026

Economical Gas Mass Controllers With Optional Integral Display
Mass Flow Without Temperature or Pressure Compensation Available in Economical Aluminum or Corrosion-Resistant 316 SS Tiltable LCD Display for Easy Reading Electronic Mass Flow ...
https://sea.omega.com/th/pptst/FMA5400A_5500A.html - 293K - 6/19/2026

Trim-to-size Paddle Type Switches for 'flow/no Flow' Detection for
Piping Systems 1¼" and Up
Switch Acts Bi-directionally Minimum Flow Restriction Less Than 3 psig Pressure Drop Low Cost Reed Relay for Long Life Variable Area Flow Meters & Switches - View related ...
https://sea.omega.com/th/pptst/FSW21_22.html - 100K - 6/19/2026

SERIES IEF INSERTION ELECTROMAGNETIC FLOW TRANSMITTER
SERIES IEF INSERTION ELECTROMAGNETIC FLOW TRANSMITTER IEF-SERIES SERIES IEF INSERTION ELECTROMAGNETIC FLOW TRANSMITTER THB154,860.00 IEF-EB-PG-COM PLACE ORDER Field configurable ...
https://sea.omega.com/th/pptst/IEF-SERIES.html - 182K - 6/19/2026

Transit Time Ultrasonic Flowmeters
Transit-Time Ultrasonic Flowmeters for Clean Liquids Transit time ultrasonic flow meters ... FDT-25 Portable Digital Ultrasonic Flow Meter Kit SHOP NOW » FDT-25W Wall Mount ...
https://sea.omega.com/th/subsection/portable-ultrasonic-flowmeters.html - 76K - 6/19/2026

Pneumatic In-line Flowmeters With Multi-pressure Flow Scales
Flow Scales FL-6900, FL-7900 and FL-8900 THB21,900.00 FL7915A PLACE ORDER Easily Installs In Any Position Rugged Anodized Aluminum Body Multi-Pressure Flow Scale, 40 ...
https://sea.omega.com/th/pptst/FL2900_6900_7900_8900.html - 137K - 6/19/2026

Flow Meters with Analog Output
Flow Meters with Analog Output Analog output is built in or optional for connections to control products. Flow Switches Product Finder Flow Switches Product Finder - It's the ...
https://sea.omega.com/th/subsection/flowmeters-with-analog-output.html - 80K - 6/19/2026

Low Flow Sensors
Low Flow Sensors Specifically designed for accurate low flow measurement of liquids, available in materials for any environment where low flow conditions occur. FTB300 Series ...
https://sea.omega.com/th/subsection/low-flow-sensors.html - 94K - 6/19/2026

Mechanical Flow Switches
Mechanical Flow Switches Prevent equipment damage with these simple and economical flow switches. Flow Switches Product Finder Flow Switches Product Finder - It's the easiest way ...
https://sea.omega.com/th/subsection/mechanical-flow-switches.html - 99K - 6/19/2026

Flow Sensors
Flow Sensors Designed for accurate low flow measurement of liquids, available in materials for any environment where low flow conditions occur. FTB4605 FTB4607 Economical Long-life ...
https://sea.omega.com/th/subsection/flow-sensors.html - 67K - 6/19/2026

Turbine Flow Meters
Turbine Flow Meters Turbine flow meter is the most popular equipment to measure flow electronically. They offer a wide flow and application rangeability. Turbine Flow Meters are ...
https://sea.omega.com/th/subsection/turbine-meters.html - 128K - 6/19/2026

Flow Indicators with Optional Pulse Output
Flow Indicators with Optional Pulse Output Visual flow indicators are a simple and quick way to monitor your flow activity. FPR300/FPR310 Series Low Flow Polypropylene and TFE ...
https://sea.omega.com/th/subsection/flow-indicators-pulse-output.html - 70K - 6/19/2026

Vortex Flow Meters | Industrial Vortex Flow Meters
Vortex Flow Meters A vortex flow meter is suitable for flow rate or flow totalization measurements in industrial grade, brass or all plastic models. Its sensitivity to variations ...
https://sea.omega.com/th/subsection/industrial-vortex-flowmeters.html - 63K - 6/19/2026

Thermal Flow Switches
Thermal Flow Switches No moving parts, not susceptible to contamination and can be oriented in any pipe configuration make these flow meter maintenance free and reliable. Flow ...
https://sea.omega.com/th/subsection/thermal-flow-switches.html - 78K - 6/19/2026

Flow and Level Sensors
Flow and Level Sensors Flow and Level switches for measuring liquids or dry materials, with current, millivolt or relay outputs. Ultrasonic Level Sensor and Transmitter for Close ...
https://sea.omega.com/th/subsection/flow-level-sensors.html - 75K - 6/19/2026

Variable Area Flow Meters
Variable Area Flow Meters Measure the flowrate of liquids and gases, variable area flow meters have a linear scale, a relatively long measurement range, and low pressure drop. They ...
https://sea.omega.com/th/subsection/variable-area-flowmeters-b02.html - 116K - 6/19/2026

Flow Meters
Flow Meters Introduction to Flow Measurement A flow meter is an instrument used to measure linear, nonlinear, mass or volumetric flow rate of a liquid or a gas. When choosing flow ...
https://sea.omega.com/th/prodinfo/flowmeters.html - 95K - 6/19/2026

Magnetic Flow Meters
Magnetic Flow Meters Introduction to Magnetic Flow Meters A magnetic flow meter (mag flow meter) is a volumetric flow meter which does not have any moving parts and is ideal for ...
https://sea.omega.com/th/prodinfo/magmeter.html - 75K - 6/19/2026

Flow Measurement in a Return Activated Sludge line
Related Products Learn more about the FDH-1A Hybrid Ultrasonic Flow Meters Print Technical Learning View All Flow Measurement in a Return Activated Sludge Line Application Keene ...
https://sea.omega.com/th/technical-learning/ultrasonic-flow-meter-return-activated-sludge-wwtp.html - 64K - 6/19/2026

Ultrasonic Flow Meters
Ultrasonic Flow Meters Introduction to Ultrasonic Doppler Flow Meters An ultrasonic flow meter (non-intrusive Doppler flow meters) is a volumetric flow meter which requires ...
https://sea.omega.com/th/prodinfo/ultrasonicflowmeters.html - 76K - 6/19/2026

Variable Area Flow Meters
Variable Area Flow Meters Introduction to Pressure Measurement with Variable Area Flow Meters The variable area flow meter is an industrial flowmeter used to measure the flowrate ...
https://sea.omega.com/th/prodinfo/variable-area-flowmeters.html - 73K - 6/19/2026

Monitoring Water Flow in an Egg Farm Application
Related Products Learn more about the FDT-40 Clamp-On Ultrasonic Flow Meter Print Technical Learning View All Monitoring Water Flow in an Egg Farm Application Application Rainbow ...
https://sea.omega.com/th/technical-learning/ultrasonic-flow-meter-egg-farm-application.html - 65K - 6/19/2026

Hybrid Ultrasonic Flow Meter Helps Accurate Enzyme Injection
Related Products Learn more about the FDH-1A Hybrid Ultrasonic Flow Meter Print Technical Learning View All Hybrid Ultrasonic Flow Meter Application Helps Ensure Accurate Enzyme ...
https://sea.omega.com/th/technical-learning/ultrasonic-flow-meter-enzyme-injection-monitoring-for-groundwater-remediation-oil-company.html - 65K - 6/19/2026

Sanitary Sensors
flow or pressure in an environment where products will be for human consumption. In typical industrial applications, measurements of parameters such as temperature, flow, ...
https://sea.omega.com/th/prodinfo/sanitarysensors.html - 76K - 6/19/2026

Anemometer: Choose the Right Air Velocity Indicator
of air (gases) either in a contained flow, such as airflow in a duct, or in ... of the fluid or the effect of the fluid on a mechanical device inserted into the flow. ...
https://sea.omega.com/th/prodinfo/anemometers.html - 85K - 6/19/2026

Technical Learning - OMEGA Engineering®
Read more about Process Automation MOST RECENT ARTICLES Hybrid Ultrasonic Flow Meter Application Helps Ensure Accurate Enzyme Injection Learn how flow meters helped an Oil company ...
https://sea.omega.com/th/technical-learning/ - 60K - 6/19/2026
Manuais
... FBLT-Series FBLT-Series Manual FBLT-Series_Manual 7/3/2024 FC-21 Flow Computer M2571 0803 FC-22 Series Flow Computer M2572 1215 FCDH Series Full Coverage Drum Heater M4263 1205 ...
https://br.omega.com/omegaFiles/manuals/?s=e - 248K - 6/19/2026
Manuais
... Counter M5675 0818 DPF200 Series Insertion Flow Meter M3493 0899 DPF260 1/8 DIN Digital ... High Accuracy Frequency or Analog Input Flow Meter M1415 0199 DPF50 DPF50 (DPF50, ...
https://br.omega.com/omegaFiles/manuals/?s=d - 303K - 6/19/2026
Manuais
... -130, and -140 Series Remote Relay Controllers M1906 1112 LVCN-131 and LVCN-141 Flow Swith Remote Controller M2844 0413 LVCN-160 Series Ultrasonic Level Controller M3768 ...
https://br.omega.com/omegaFiles/manuals/?s=j - 193K - 6/19/2026
Manuais
... HHF141A Handheld Rotating Vane Anemometer M4745 0109 HHF142A Anemometer with Volume Flow Calculation M4746 0109 HHF143A Thermo anemometer M4750 0608 HHF144A Hygro-thermo ...
https://br.omega.com/omegaFiles/manuals/?s=h - 233K - 6/19/2026
Manuais
... M4180 0805 PHUTX601 Multi-Parameter Transmitter (NOTE: 21MB) M4184 0805 PICOMAG Picomag Flow Meter, DN50 (2") Picomag_Manual 0720 PICOMAG Picomag IO-Link 电磁流量计 ...
https://br.omega.com/omegaFiles/manuals/?s=p - 219K - 6/19/2026
4 Part numbers found.