Connection Head | Sanitary Head | Thermocouple Head
Stainless Steel, Aluminum, and Polypropylene Available Without Terminal Blocks or with 2 or 4 Terminals Thermowells and Head and Well Assemblies - View related products Order Table ...
https://sea.omega.com/th/pptst/NB_SANITARY.html - 179K - 6/19/2026

Screw Plug Immersion Heaters
mm (21/2") Recompacted Element Bends Restore Insulation Resistance after Forming Thermowell for Optional Bulb and Capillary Thermostat, RTD or Thermocouple Probe ...
https://sea.omega.com/th/pptst/TSP01840_SERIES.html - 105K - 6/19/2026

Deep Tank/Sump Immersion Heaters
Pilot Duty Thermostat Watertight Thermowell Sized for 9.5 mm (3/8") Maximum Diagram ... bulb and capillary installed in watertight thermowell with adjustable compression fitting. ...
https://sea.omega.com/th/pptst/TAT6_SERIES.html - 125K - 6/19/2026

Fast Response Copper Tip RTD Sensors 100 Ohm Class A DIN Platinum Elements
at 3 Feet per Second). Perfect for Use in Thermowells or as a Direct Immersion Sensor. ... exposure to the item being measured such as in thermowells and bearing temperatures. ...
https://sea.omega.com/th/pptst/PRCU.html - 167K - 6/19/2026

Fast Response Copper Tip Thin Film RTD Sensors
at 3 Feet per Second). Perfect for Use in Thermowells or as a Direct Immersion Sensor. ... exposure to the item being measured such as in thermowells and bearing temperatures. ...
https://sea.omega.com/th/pptst/PRTFCU.html - 170K - 6/19/2026

Infrared Heaters, Quartz Heaters
Width cm (in.) Length cm (in.) Wattage Voltage Phase Without Thermowell Model No. With Thermowell Model No. Weight kg (lb) 10 W/in2 15 (6) 30 (12) 720 120 1 QF-061210 QF-061210-T ...
https://sea.omega.com/th/pptst/QF_HEATERS.html - 153K - 6/19/2026

Immersion Heaters for Small Tank Applications
750 - 5,000 Watts 120 and 240 Volt, Single Phase Without Terminal Cover Without Thermowell Immersion Heaters - View related products Order Table Description Specs Print Top ...
https://sea.omega.com/th/pptst/TMW2_HEATER.html - 92K - 6/19/2026

Heavy Duty Over-the-side Immersion Heaters
and Riser (40 W/In2) Incoloy Sheath and Riser (40 W/In2) 36 and 48" Riser Heights Moisture Resistant Terminal Enclosure Thermowell 4" Sludge Legs. Increases A dimension 3 1/2". ...
https://sea.omega.com/th/pptst/TL_KTL_HEATER.html - 100K - 6/19/2026

Thermocouple Heads | Protection Heads |RTD Heads
NB4 - Miniature Aluminum NEPA & NEPB - Explosion Resistant NSA, NSB & NSC - Cast Iron NEP-T - Cast Iron with Aluminum Cap Exposion Resistant HEP-TX - Feraloy Iron Alloy Thermowells ...
https://sea.omega.com/th/pptst/NB_HEPTX_NXT_HEADS.html - 163K - 6/19/2026

Armored Thermocouples
Top Description This unique thermocouple is easy to adjust to ANY immersion depth into thermowells (but NOTE: this probe cannot be immersed in liquids). Adjustable depth eliminates ...
https://sea.omega.com/th/pptst/ADR_ADF_PROBES.html - 123K - 6/19/2026

Thermowells
Thermowells OMEGA Thermowells are available in a variety of materials such as Brass (ASTM B-16), Carbon Steel (C-1018), Stainless Steel A.I.S.I. 304 & A.I.S.I. 316, Monel. Wells ...
https://sea.omega.com/th/subsection/thermowells.html - 102K - 6/19/2026

PFA Coated/Solid Thermowells
PFA Coated/Solid Thermowells PFA can tolerate harsh chemical environments making these wells ideal for certain uses in corrosive industrial applications. PFA THERMOWELLS PFA Coated ...
https://sea.omega.com/th/subsection/pfa-coatedsolid-thermowells.html - 60K - 6/19/2026

Ceramic Fiber Insulated Thermocouple Elements
Ceramic Fiber Insulated Thermocouple Elements High Temperature Nextel Insulated Thermocouple Elements XC SERIES High Temperature Nextel Insulated Thermocouple Elements SHOP NOW » ...
https://sea.omega.com/th/subsection/ceramic-fiber-insulated-thermocouple.html - 59K - 6/19/2026

Head & Well Configurator
Head & Well Configurator Design an head and well assembly for thermocouples and RTDs We noticed you are from the US. Visit your local site for regional offers and live support. ...
https://sea.omega.com/th/subsection/head-well-configurator.html - 57K - 6/19/2026

Connection Head Terminal Blocks
Connection Head Terminal Blocks Terminal Blocks for OMEGA Head Assemblies for single and duplex elements NB and CH Series Terminal Blocks for Connection Heads SHOP NOW » NB ...
https://sea.omega.com/th/subsection/connection-head-terminal-blocks.html - 61K - 6/19/2026

Head & Well Thermocouple Elements
Head & Well Thermocouple Elements Ceramic Beaded and Bare Wire Thermocouple Elements for Head and Well Assemblies BARE, SH, DH and OV Series Ceramic Beaded and Bare Wire ...
https://sea.omega.com/th/subsection/head-well-thermocouple-elements.html - 60K - 6/19/2026

Metal and Plastic Protection Heads
Metal and Plastic Protection Heads Thermocouple Heads available in a variety of materials and styles to meet the most rugged applications. NB Sanitary Series Connection Heads for ...
https://sea.omega.com/th/subsection/metal-plastic-protection-heads.html - 61K - 6/19/2026

Head & Well Assemblies - General Information
Head & Well Assemblies - General Information Selection of thermocouple head and well assemblies is made on the basis of operational requirements to avoid direct contact with the ...
https://sea.omega.com/th/subsection/head-well-assemblies-general-info.html - 58K - 6/19/2026

Sanitary Sensors for Flow
Series Sanitary RTD Sensors with Thermowell Removable Sensor M12 Connector for use ... Series Sanitary RTD Sensor with Thermowell/ Removable Sensor/ Connection Head For ...
https://sea.omega.com/th/subsection/sanitary-flow-sensors.html - 81K - 6/19/2026

Sanitary Sensors
Series Sanitary RTD Sensor with Thermowell/ Removable Sensor/ Connection Head For ... Series Sanitary RTD Sensors with Thermowell Removable Sensor M12 Connector for use ...
https://sea.omega.com/th/subsection/sanitary-sensors.html - 115K - 6/19/2026

Considerations Before Installing Sensors in Piping Systems
of a probe within the pipe - be it the sensor itself or a protective thermowell. ... sensor or the thermowell is another consideration to account for before installation. ...
https://sea.omega.com/th/technical-learning/invasive-sensor-considerations.html - 65K - 6/19/2026

Sanitary Sensors
... or can be enclosed in a thermowell for mechanical protection and ease of replacement. ... Sensors Pt100 with Integral Ca Sanitary Thermowell/ Removable Sensor/ Connection Head ...
https://sea.omega.com/th/prodinfo/sanitarysensors.html - 76K - 6/19/2026

RTD Elements and RTD Probes - Resistance Temperature Detection
Sensors(RTDS)
... baths or highly pressurized systems, sensors can be coated with a material like PFA Teflon®, or they can be housed in a thermowell to protect the sensor from extreme conditions. ...
https://sea.omega.com/th/prodinfo/rtd.html - 86K - 6/19/2026