Reflective Ultrasonic Liquid Level Transmitter for Small Tanks
Fail-safe diagnostics with 4 selectable relays and signal outputs Narrow 2" (5 cm) beam ... mA analog signal output and four relays and is configured via web calibration software. ...
https://sea.omega.com/th/pptst/LVU500.html - 163K - 6/19/2026

Economical Differential Pressure Switches/Alarms
Economical Differential Pressure Switches/Alarms THB10,235.00 PSW-181 PLACE ORDER 5 Amp Relay or Built In Audible Alarm Available Up to 150 PSI Operating Pressure NEMA-4 Rated ...
https://sea.omega.com/th/pptst/PSW-180.html - 102K - 6/19/2026

Digital Panel Meters | Panel Meters | OMEGA Engineering
Flexible Alarm Programming, Up to 4 Alarm Relays UL and cUL Certified Automation ... The two optional single pole double throw mechanical relays can be assigned to either or ...
https://sea.omega.com/th/pptst/DPPT_SERIES.html - 174K - 6/19/2026

Universal Temperature and Process Panel Meter
High Visibility 6-Digit LED Display Universal Inputs 0.1% Input Accuracy Analog, Relay and ... The standard DP3409 provides a retransmission output and alarm relay. Further relay ...
https://sea.omega.com/th/pptst/DP3409.html - 107K - 6/19/2026

1/8 DIN 4 & 7-Channel Temperature or Process Scanner
Plus 3 Alphanumeric Separate Limit Relay and Independent Scaling for Each Channel ... per channel Alarms (Optional): Mechanical relay; 1 A @ 28 Vdc or 0.5 A @ 120 Vac, SPST, ...
https://sea.omega.com/th/pptst/DPS3100_3200.html - 205K - 6/19/2026

Dual Temperature PID Controllers, also available for process & strain
Digital Filter 2 Control or Alarm Outputs (Choice of DC Pulse, Solid State Relays, Mechanical Relays, Analog Voltage and Current) Full Autotune PID Control Built-In Excitation ...
https://sea.omega.com/th/pptst/CNI8DH_CNI8DV.html - 124K - 6/19/2026

ALARM MODULE - DC INPUT TO SINGLE ALARM ISOLATED, FIELD CONFIGURABLE, DIN
RAIL
Easy Field Setup --- One Minute Setup for 24 Input Ranges Switch Selectable Relay ... visual alarm indication and alarm relay contact outputs. 15 voltage and 9 current ...
https://sea.omega.com/th/pptst/DMD1080.html - 95K - 6/19/2026

Drives & Motors
VIEW PRODUCTS » Motor Starters, Contactors, and Protectors Starters, contactors, overload relays, manual protectors and control relays. VIEW PRODUCTS » General Purpose AC Motors ...
https://sea.omega.com/th/section/drives-motors.html - 92K - 6/19/2026
Product Finders
--No Title--
Handheld Datalogger Chart Recorder Benchtop Special Features Any Surge Protection Relays USB RS232 Data Logging NEMA Enclosure Real Time Operation Web Server Display Alarms O2 ...
https://sea.omega.com/th/guides/Environmental.html - 82K - 6/19/2026

Paperless Recorder
See All Models Below PLACE ORDER 2 Configurable Isolated Inputs for DC Voltage and Current, Thermocouples, RTDs, Frequency, and rpm Pulse 4 Internal Alarm Setpoints 2 Alarm Relay ...
https://sea.omega.com/th/pptst/RD8250.html - 151K - 6/19/2026

Relays
Relays Complete or interrupt a circuit electrically with no moving parts. SSRL240 and SSRL660 Series High Reliability Solid State Relays SHOP NOW » SBG22445A,SBG25872A,SBG25873A,S...
https://sea.omega.com/th/subsection/relays.html - 68K - 6/19/2026

Solid State Relays for Power Control Applications
Solid State Relays for Power Control Applications Complete or interrupt a circuit electrically with no moving parts, quick and easy. Solid-state relays are offered in many styles ...
https://sea.omega.com/th/subsection/power-control-solid-state-relays.html - 71K - 6/19/2026

Mechanical Relays for Power
Mechanical Relays for Power Magnetic contactors and solid state relay modules for power monitoring applications MC1, MC2 & MC3 Series Magnetic Contactors for High Power Temperature ...
https://sea.omega.com/th/subsection/process-mechanical-relays.html - 59K - 6/19/2026

Mechanical Relays for Process Control
Mechanical Relays for Process Control Magnetic contactors and solid state relay modules MC1, MC2 & MC3 Series Magnetic Contactors for High Power Temperature Control SHOP NOW » ...
https://sea.omega.com/th/subsection/ssr-mechanical-relays.html - 59K - 6/19/2026

Intelligent Relays for HMI Controllers
Intelligent Relays for HMI Controllers Simple to use logic controllers that replace mechanical relays and timers. EZ Series Intelligent Relays Intelligent Relays, the programmable ...
https://sea.omega.com/th/subsection/hmi-controllers-smart-relays.html - 69K - 6/19/2026

Solid State Relays for Process Control Applications
Solid State Relays for Process Control Applications Complete or interrupt a circuit electrically with no moving parts, quick and easy. Solid-state relays are offered in many styles ...
https://sea.omega.com/th/subsection/process-control-solid-state-relays.html - 77K - 6/19/2026

General Purpose Mechanical Relays
General Purpose Mechanical Relays Ice cube style, panel mount and terminal block relays RS Series Relay Modules Pluggable Slimline Relays SHOP NOW » XRU1D Series STANDARD TERMINAL ...
https://sea.omega.com/th/subsection/general-purpose-mechanical-relays.html - 75K - 6/19/2026

Solid State Relays and Pump Control Modules
Solid State Relays and Pump Control Modules Complete or interrupt a circuit electrically with no moving parts. SSR330 & SSR660 Series Solid State Relays for Vdc & Vac Input/ Vac ...
https://sea.omega.com/th/subsection/solid-state-relays-pump-modules.html - 79K - 6/19/2026

Motor Starters, Contactors, and Protectors
Motor Starters, Contactors, and Protectors Starters, contactors, overload relays, manual protectors and control relays. N101 Series NEMA Motor Starters SHOP NOW » C25 Series ...
https://sea.omega.com/th/subsection/motor-starters-contactors-protectors.html - 81K - 6/19/2026

Accessories for Pressure Switches
Accessories for Pressure Switches Enhance your switches with relays or alarms. Switch Accessories Pressure Switch Accessories SHOP NOW » We noticed you are from the US. Visit your ...
https://sea.omega.com/th/subsection/accessories-pressure-switches.html - 59K - 6/19/2026

Level Measurement
... switch setting and energizes an output relay for either high or low level indication. A signal loss exceeding 8 seconds de-energizes the relays and restores their original state. ...
https://sea.omega.com/th/prodinfo/LevelMeasurement.html - 85K - 6/19/2026

PID Controllers - Temperature Controllers
... This controller uses a latching relay, which must be manually reset, and is used to shut ... of output required (electromechanical relay, SSR, analog output) Control algorithm ...
https://sea.omega.com/th/prodinfo/temperaturecontrollers.html - 83K - 6/19/2026

Cartridge Heaters
... Thermcouple and RTD inputs are the most popular with a dc pulse output. DC pulse ouputs allow the user to go to a larger relay to switch the heater load and use proportional ...
https://sea.omega.com/th/prodinfo/CartridgeHeaters.html - 81K - 6/19/2026

Ultrasonic Flow Meters
... These flow meters are used for flow measurement applicatons of 0.1 to 30 FPS. The FD-400 series has an optional display, and 4 to 20 mA output, Relays and 12 V pulse output ...
https://sea.omega.com/th/prodinfo/ultrasonicflowmeters.html - 76K - 6/19/2026

Remote Process Monitoring and Control
... for alarm or other monitoring, two alarm relays. iSD-TC: similar to the iSD-TH, this unit ... two contact closure inputs, two alarm relays. iBTX: measure ambient temperature and ...
https://sea.omega.com/th/prodinfo/remotemonitoring.html - 78K - 6/19/2026

Cryogenics
... Standard features on the CYD211 include alarms, relays, user-configurable analog voltage or current output, and a serial interface. The CYD211 is an ideal choice for liquefied gas ...
https://sea.omega.com/th/prodinfo/Cryogenics.html - 74K - 6/19/2026

Flexible Heaters
... Thermcouple and RTD inputs are the most popular with a mechanical relay or dc pulse output. DC pulse ouputs allow the user to go to a larger relay to switch the heater load. ...
https://sea.omega.com/th/prodinfo/flexibleHeaters.html - 80K - 6/19/2026

Chart Recorders
... to perform alarm functions? - How many setpoints per channel? - What types of alarms: threshold, rate delta? - Are physical relay contacts available for external alarm output? ...
https://sea.omega.com/th/prodinfo/chartrecorders.html - 77K - 6/19/2026

Magnetic Flow Meters
... These low flow mag flow meters are also in line and offer 3/8" to ½" NPT connections. The FMG200 series offer flow rates down to 0.38 LPM (.1 GPM). A digital display with relay ...
https://sea.omega.com/th/prodinfo/magmeter.html - 75K - 6/19/2026

Ultrasonic Level Sensors in Above Ground Bulk Storage Tanks
... Once the controller's operational range has been configured to the correct levels and engineering units, then the relay setpoints are applied for pump, valve or alarm automation. ...
https://sea.omega.com/th/technical-learning/ultrasonic-level-transmitters-in-above-ground-bulk-storage.html - 73K - 6/19/2026
Manuais
Economical Wall Mount Sensors M3500 0514 EZ Series EZ Intelligent Relay Application Guide M_EZ_RELAY_APPGUIDE 04/05 EZ500 and EZ700 Series EZ Intelligent Relays M_EZ500_700 ...
https://br.omega.com/omegaFiles/manuals/?s=e - 248K - 6/19/2026
Manuais
MGPIB 0899 PCI-PDIS08 Isolated Input and Relay Output Interface M-PCI-PDIS08 0007 ... SSR Drivers M0957 0289 PCM3 Solid State Relay Driver M4129 0205 PCM4 Solid State Relay ...
https://br.omega.com/omegaFiles/manuals/?s=p - 219K - 6/19/2026
Manuais
... 0809 RDXL8 Multi-Input Thermometer/Datalogger Hardware Manual M4752 0209 RELAY-URM Series Universal Relay Modules M4379 1106 RG2500 RAIN GAUGE 8" 0.01" TIP M2234 0395 RG-2501 ...
https://br.omega.com/omegaFiles/manuals/?s=q - 241K - 6/19/2026
Manuais
... Modules 48/24 Channel TTL M4570 0907 USB-4761 USB Data Acquisition Module 8 Channel Relay M4572 0907 USR03-Series USR03-Series_Manual USR03-Series_manual 09/02/2021 UTC-USB ...
https://br.omega.com/omegaFiles/manuals/?s=u - 166K - 6/19/2026
Manuais
... Intrusive RF Capacitance Sensor M1915 0702 LVC511 Standard Relay Electronics M1221 1290 LVC512 Standard Relay Electronics M1220 1290 LVC521 Standard Relay Electronics M1222 ...
https://br.omega.com/omegaFiles/manuals/?s=j - 193K - 6/19/2026
Manuais
... family) MLABVIEWREF 0102 CIO-PDIS08 8-Channel Isolated Input, Relay Output Interface Board MPDISO08 0899 CIO-RELAY08-32 16-Channel Relay Interface Board for ISA Bus Compatibles ...
https://br.omega.com/omegaFiles/manuals/?s=c - 268K - 6/19/2026
Manuais
... Analog Output Option M2548 0802 DP41-B 4 Relay Output Option M2547 0802 DP41-B Universal ... Kit M5193 0812 DPA1004 and DPA1044 Relay and IO expansion modules M5194 0712 ...
https://br.omega.com/omegaFiles/manuals/?s=d - 303K - 6/19/2026