Economical Thermocouple Meter
1/8 DIN Economical Thermocouple Meter - Discontinued DP24-T Economical Thermocouple Meter See All Models Below PLACE ORDER Extended 5-Year Warranty at No Extra Charge Very Simple ...
https://sea.omega.com/th/pptst/DP24-T.html - 96K - 6/19/2026

Epoxy Coated Tip Thermocouple, Model Numbers TC-PVC-(*)-24-180 and
5TC-PVC-(*) Available in J, K, T,...
Epoxy Coated Tip Thermocouple TC-PVC and 5TC-PVC Series THB1,727.89 TC-PVC-E-24-180 PLACE ... Thermocouples - View related products Order Table Description Specs Related Products Print ...
https://sea.omega.com/th/pptst/TC-PVC_EPXOY_TC_PROBE.html - 158K - 6/19/2026

3-A Sanitary Thermocouple Sensor with Polypropylene Connection Head
3-A Sanitary Thermocouple Sensors with Polypropylene Connection Head TCS-H-NB9W Series ... Also Available Ungrounded J, K, T or E Thermocouple, Special Limits of Error -50 to 200°C ...
https://sea.omega.com/th/pptst/TCS-H-NB9W.html - 194K - 6/19/2026

Magnetic Mount Thermocouple Probes
Magnetic Mount Thermocouple Probes 88401 Series, 88402 Series Magnetic Mount Thermocouple Probes THB11,927.95 88401K PLACE ORDER Magnetic Mounts Provide Quick Placement for Contact ...
https://sea.omega.com/th/pptst/88401_88402.html - 127K - 6/19/2026

Cement-On Surface Thermocouples
- Discontinued Cement-On Surface Thermocouples CO4-K Series Cement-On Surface Thermocouples THB6,299.12 CO4-K-40 PLACE ORDER Ultra-Fast Response Time < 10 milliseconds Made from ...
https://sea.omega.com/th/pptst/CO4-K.html - 112K - 6/19/2026

Fine Diameter Thermocouple Transition Junction Probes with PFA Insulated
Lead Wire
Fine Diameter Thermocouple (0.01 in. - 0.04 in.) Transition Junction TC Probes with Lead ... See ordering examples below. View the Thermocouple Accuracy and Color Code charts (Specify ...
https://sea.omega.com/th/pptst/KMTSS_JMTSS_CHB.html - 140K - 6/19/2026

Fixed Mount Infrared Thermocouples
Fixed Mount Infrared Thermocouples with ABS Plastic Housing OS36-01 Series Fixed Mount Infrared Thermocouples THB12,330.00 OS36-01-J-50F PLACE ORDER 1:1 Approx. 60 degree Field of ...
https://sea.omega.com/th/pptst/OS36-01.html - 149K - 6/19/2026

Ceramic Thermocouple Protection Tubes
Ceramic Thermocouple Protection Tubes PTRA and PTRM Series Omegatite 350 and 450 Ceramic Thermocouple Protection Tubes THB1,500.00 PTRM-11618-18 PLACE ORDER Maximum Service ...
https://sea.omega.com/th/pptst/PTRA_PTRM.html - 134K - 6/19/2026

Fine diameter thermocouples with mini plug
Quick Disconnect Thermocouples with mini plug 0.25 to 3mm dia SICSS, SCASS, SCAXL, SNNXL, SCXSS, SCPSS (IEC) Fine diameter thermocouples with mini plug See All Models Below PLACE ...
https://sea.omega.com/th/pptst/QD_MINI_NOT_MOLDED-IEC.html - 325K - 6/19/2026

Self-Adhesive Thermocouples Molded Silicone Design
Self-Adhesive Thermocouples Molded Silicone Design SA2 Series Self-Adhesive Thermocouples Molded Silicone Design THB2,640.28 SA2C-K PLACE ORDER Ultra-Slim Silicone Rubber for ...
https://sea.omega.com/th/pptst/SA2.html - 153K - 6/19/2026

Thermocouple Probes for Special Purposes | Omega
Special Purpose Thermocouple Probes These specialty sensors and assemblies include low cost hollow-tube, epoxy coated and handle style thermocouples, profile probes for ...
https://sea.omega.com/th/subsection/special-purpose-thermocouple-probes.html - 145K - 6/19/2026

Thermocouple Probes with Connectors | Omega
Thermocouple Probes with Attached Connectors Thermocouples with integral connectors are ideal for applications requiring sensors that can be easily disconnected. These probes are ...
https://sea.omega.com/th/subsection/thermocouple-probes-attached-connector.html - 130K - 6/19/2026

Thermocouple & RTD Wire
Thermocouple & RTD Wire OMEGA offers the highest quality thermocouple and RTD wire at reasonable prices in a variety of wire sizes, insulation and spool lengths. K Type ...
https://sea.omega.com/th/subsection/thermocouple-rtd-wire.html - 108K - 6/19/2026

Thermocouples and Thermocouple Probes
Thermocouples and Thermocouple Probes Ruggedized thermocouples well suited for industrial environments. M12CM SERIES M12 Cables with Over Molded and Compensated Connectors for ...
https://sea.omega.com/th/subsection/thermocouples-thermocouple-probes.html - 109K - 6/19/2026

Thermocouple Wire for Lab Applications
Thermocouple Wire for Lab Applications OMEGA offers the highest quality thermocouple wire in at reasonable prices and in a variety of wire material and sizes. K Type Thermocouple ...
https://sea.omega.com/th/subsection/lab-thermocouple-wire.html - 83K - 6/19/2026

Thermocouples and RTDs
Thermocouples and RTDs SA1 SERIES Ready-Made Surface Thermocouple with Self-Adhesive Backing(ANSI) - Package of 5 SHOP NOW » TJ36 and TJ48 Series with BX or SB Armor Cable or ...
https://sea.omega.com/th/subsection/thermocouples-rtds.html - 145K - 6/19/2026

Thermocouple Wire for Process Control
Thermocouple Wire for Process Control OMEGA offers the highest quality thermocouple wire in at reasonable prices and in a variety of wire material and sizes. K Type Thermocouple ...
https://sea.omega.com/th/subsection/process-control-thermocouple-wire.html - 78K - 6/19/2026

Industrial Thermocouples | Omega
Industrial Thermocouples Industrial thermocouples utilize heavy duty features ranging from metal jacketed lead wire, metal heads, wire over braiding, ceramic sleeving, and other ...
https://sea.omega.com/th/subsection/industrial-thermocouples.html - 115K - 6/19/2026

Insulated Thermocouples | Fine Gage Bare Wire Thermocouples | Omega
Bare Wire Thermocouples - Fine Gage Flexible wire style thermocouples include fine gage, high temperature, ready made, coated and bare, economical multi-pack, special insulated ...
https://sea.omega.com/th/subsection/fine-bare-wire-insulated-thermocouples.html - 98K - 6/19/2026

Thermocouple Connectors - Miniature Size | Omega
Thermocouple Connectors - Miniature Size Miniature connectors are ideal for even the most ... Accessories include panels, adapters, and more. SMPW and HMPW Miniature Thermocouple ...
https://sea.omega.com/th/subsection/miniature-thermocouple-connectors.html - 91K - 6/19/2026

Thermocouple
Thermocouple Introduction to Temperature Measurement A thermocouple is a sensor for measuring temperature. This sensor consists of two dissimilar metal wires, joined at one end, ...
https://sea.omega.com/th/prodinfo/thermocouples.html - 89K - 6/19/2026

Thermocouple Wire
Thermocouple Wire Introduction to Thermocouple Wire Wire that is used in a thermocouple from the point of sensing to the point of cold junction compensation (cjc end) where the ...
https://sea.omega.com/th/prodinfo/ThermocoupleWire.html - 75K - 6/19/2026

Comparing Thermocouple Probes Manufactured with MI Cable
CASE STUDY Turning up the heat: 12 MI thermocouple probes get tested in extreme conditions ... gas or oil fired-furnaces, you need a thermocouple probe that can withstand extreme heat. ...
https://sea.omega.com/th/technical-learning/turning-up-the-heat-thermocouple-probes-micable-compare.html - 71K - 6/19/2026

Temperature Measurement
Six types with which the engineer is likely to come into contact are: thermocouples, ... Choose the right temperature measurement instrument for your application Top Thermocouple ...
https://sea.omega.com/th/prodinfo/temperaturemeasurement.html - 74K - 6/19/2026

Remote Process Monitoring and Control
Using standard process sensors, such as thermocouples or RTDs (temperature), pressure ... dry, non-corrosive gases), or use a thermocouple or other process (pressure, flow, ...
https://sea.omega.com/th/prodinfo/remotemonitoring.html - 78K - 6/19/2026

Wireless Solutions Increase Product Safety in the Food and Personal Care
Industry
Related Products Learn more about the UWTC Wireless Sensor, Thermocouple/RTD connector ... Related topics Wireless Solutions Wireless Sensor Thermocouple/RTD connector | Tech ...
https://sea.omega.com/th/technical-learning/wireless-solutions-increase-product-safety.html - 68K - 6/19/2026

Infrared Thermometer
temperature under circumstances where thermocouples or other probe type sensors cannot be ... Flanged Immersion Heaters Infrared Thermocouples Fixed Mount Infrared Thermometer/...
https://sea.omega.com/th/prodinfo/infraredthermometer.html - 89K - 6/19/2026

Cryogenics
Common, commercially available sensors include resistors, capacitors, thermocouples, and ... Three models are available to accommodate either silicone diode, RTD or thermocouple ...
https://sea.omega.com/th/prodinfo/Cryogenics.html - 74K - 6/19/2026

What is MI Cable?
Conductors can be made from a variety of materials, the most common include thermocouple ... MI Cable with Thermocouples and RTDs MI cable is typically used in the construction of ...
https://sea.omega.com/th/technical-learning/what-is-mi-cable.html - 70K - 6/19/2026

PID Controllers - Temperature Controllers
a controller, which accepts a temperature sensor such as a thermocouple or RTD as input. ... Type of input sensor (thermocouple, RTD) and temperature range Type of output required ...
https://sea.omega.com/th/prodinfo/temperaturecontrollers.html - 83K - 6/19/2026
Manuais
M2217 1201 CCT-22 through CCT-27 Thermocouple Input Signal Conditioners M2203 1201 ... Compatibles MRELAY08 0899 CJ Series Thermocouple Cold-Junction Compensators M0084 0311 ...
https://br.omega.com/omegaFiles/manuals/?s=c - 268K - 6/19/2026
Manuais
M4665_COM 0508 RD6112 Recorder - Thermocouple input M942 1189 RD820 Series Paperless ... 0113 SA1-J, K, T, E Self-Adhesive Thermocouples M0503 0417 SA1-RTD Self-Adhesive RTD ...
https://br.omega.com/omegaFiles/manuals/?s=q - 241K - 6/19/2026
Manuais
0306 OM-20A-TC Single Channel USB Thermocouple Data Logger with LCD Display ... mA Datalogger M3522 0899 OM302 Series Thermocouple Data Logger (No Longer Available) ...
https://br.omega.com/omegaFiles/manuals/?s=o - 328K - 6/19/2026
Manuais
Signal Conditioner M2537 0304 iDRN-TC Thermocouple Input Signal Conditioner M2538 0204 ... de tableau INFINITYTM D Entrées thermocouple M2342_FR 0896 Rev.B IEFB-Series ...
https://br.omega.com/omegaFiles/manuals/?s=i - 162K - 6/19/2026
Manuais
... Thermometer M5604 0916 HH1304P J-K-T-E Thermocouple Thermometer w/Printing M4922 0510 ... M1614A 0201 HH20CAL Economical Thermocouple Calibrator M1041 0497 HH-21, HH-22, ...
https://br.omega.com/omegaFiles/manuals/?s=h - 233K - 6/19/2026
Manuais
.../2021 UTC-USB Quick Start - Universal Thermocouple Connector/Converter MQS4707 0114 ... Quick Start Wireless Transmitter For Thermocouples MQS5044-UWRTD-2A 0216 UWRTD-2A-NEMA ...
https://br.omega.com/omegaFiles/manuals/?s=u - 166K - 6/19/2026
Manuais
DC Voltage and Current Meters M3778 0602 400B-TC, 400B-RTD, 402B-TC, 402B-RTD Thermocouple and RTD Meters M3777 0602 405B Series Multichannel Option M4380 1006 4200A Series ...
https://br.omega.com/omegaFiles/manuals/?s=0 - 115K - 6/19/2026
Manuais
... - MODEL DP18-JC / -KC / -TC / -EC THERMOCOUPLE INPUT TEMPERATURE INDICATOR M2109 1294 DP18-JC/-KC/-TC/-EC Thermomètres à Thermocouple (French Version) QS2109FR 1294 DP18-L1 ...
https://br.omega.com/omegaFiles/manuals/?s=d - 303K - 6/19/2026
Manuais
... DAQ processeor based Data Acquisition Boards M3831 0102 PD-TCR Series Isolated Thermocouple Input Rack M3628 1198 PE14 Electrically Insulated 12mm Probe M5155 0612 PFH-SERIES ...
https://br.omega.com/omegaFiles/manuals/?s=p - 219K - 6/19/2026
Manuais
... I/O Module 4 RTD in Spec Sheet M_EZIO_SPEC4RTD 00/00 EZIO-4THIE I/O Module 4 thermocouple in Spec Sheet M_EZIO_SPEC4THIE 00/00 EZIO-8ACI I/O Module 8 AC in Spec Sheet ...
https://br.omega.com/omegaFiles/manuals/?s=e - 248K - 6/19/2026